The New Focus™ tunable external cavity diodes lasers lead the market with high performance, delivering true continuous mode-hop-free tuning over wide wavelength ranges. The Velocity TLB-6700 is our premier tunable diode laser system offering both wide and fine wavelength scanning. The laser cavity housing is shock proof and thermally insulated with active temperature control and incorporates our unique magnetic damping technology providing higher power, stability, and narrow linewidths.
The fiber coupled option includes a robust, permanently fixed fiber port for optimal coupling efficiency maintained across the wavelength tuning range. Both the isolator and coupling are within the laser housing to ensure the highest power stability.
- True mode-hop-free wide tuning
- Exceptional stability with shock-proof, thermally insulated housing and magnetic damping technology
- Fiber coupled option with robust, permanent fiber coupling
- Easy-to-use wavelength control See All Features
Specifications
- WavelengthSee model
- Mode-Hop Free Fine Tuning RangeSee model
- Mode-Hop Free Wide Tuning RangeSee model
- Free Space Output PowerSee model
- Fiber-Coupled Output PowerSee model
- Tuning SpeedSee model
- Linewidth<200 kHz (50 ms integration time)
- Wavelength Stability2 pm (over 1 hour ±2°C)
- Power Stability<1% (over 1 hour ±2°C)
- Wide Tuning Resolution10 pm
- Resolution, Fine Tuning0.01% of full PZT tuning range
- Beam Pointing Stability<50 µrad (±2°C)
- Fine-Frequency Modulation Bandwidth>100 Hz (100% amplitude),
>1.5 kHz (20% amplitude) - Maximum Current Modulation BandwidthDC - 1 MHz (through controller),
50 kHz-100 MHz (direct to diode) - Optical OutputFree-space, optically-isolated, fiber-coupled
- Fiber-Optic ConnectorFC/APC (fiber-coupled option)
- Fiber TypePolarization maintaining (fiber-coupled option)
- Longitudinal ModeSingle
- Transverse ModeTEM00
- PolarizationVertical (free-space and optically isolated)
- Typical Beam Size1-2 mm
- Typical Beam Ellipticity1:1-2:1
- User InterfaceController front panel, USB
- Power Supply Requirement100-240 VAC (50-60 Hz),
power consumption <170 W - Controller Available SeparatelyYes
- Laser Head Available SeparatelyYes
- Operating Temperature15-30°C (environmental)
- Storage Temperature0-50°C (environmental)
- HumidityNon-condensing (environmental)
Features
Guaranteed Mode-Hop-Free Tuning Across Entire Tuning Range
The TLB-6700 Velocity guarantees single-mode, mode-hop-free tuning across the entire specified wavelength range. You can feel confident tuning the wavelength with absolutely no mode-hops. This is not the coarse tuning range. There is no coarse tuning, just smooth mode hope free tuning. Change the wavelength, and the laser will not mode hop.
Motorized and Piezo Control for Wide Scanning and Fine Tuning
A DC motor enables smooth motorized tuning across the laser's entire wavelength range for wide scanning. When you need to make very fine adjustments, the piezoelectric transducer allows for fine tuning over 20-100 GHz with sub-picometer resolution.
Low Noise, Narrow Linewidth
The Velocity features powerful temperature control to reduce wavelength drift and power fluctuations. We have incorporated our unique magnetic dampening to stabilize the tuning arm and reduce vibrational noise. The accompanying TLB-6700-LN Tunable Laser Controller delivers high current with very low noise. All these combined allow us to guarantee very narrow linewidths of less than 200 kHz measured over 50 milliseconds.
Integrated Permanent Fiber-Coupling
The fiber-coupled versions feature an integrated optical isolator and a permanently fixed and aligned steel jacketed fiber, eliminating fiber misalignment to increase efficiency and maintain power stability. Additionally, the drop-tested and shock-proof housing ensures a robust system.
Applications
- Spectroscopy
- Micro-cavity resonators
- Quantum dots
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LB1005-SHigh Speed Servo Controller, 10 MHz Bandwidth |
Resources
Application Notes
Frequency Comb Research Advances Using Tunable Diode Lasers(578.8 kB, PDF) AppNote 53_ Characterization of Microresonators Using a Velocity(2.6 MB, PDF) Introduction to Laser Frequency Stabilization FM Spectroscopy With Tunable Diode Lasers Phase-Shifting Interferometry for Determining Optical Surface Quality
Software
TLB-6700 2.2.2.zip(79.9 MB, ZIP) 6700Firmware2.4(199.5 kB, ZIP)
Literature
New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF) Velocity Datasheet(1.6 MB, PDF)