Show Filters:
Showing 10 of 19 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPXY100Piezo XY Linear Stage, Open-loop, 100 µm Nanopositioning
In Stock
$4,359
Piezo Stack Nanopositioning Linear StagesNPXY100-DPiezo XY Linear Stage, Open-loop, 100 µm Nanopositioning, XPS$4,359
Piezo Stack Nanopositioning Linear StagesNPXY100SGPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge
1 Week
$5,924
Piezo Stack Nanopositioning Linear StagesNPXY100SG-DPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS
In Stock
$5,328
Piezo Stack Nanopositioning Linear StagesNPXYZ100XYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning
In Stock
$3,858
Piezo Stack Nanopositioning Linear StagesNPXYZ100-DXYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning, XPS$3,701
Piezo Stack Nanopositioning Linear StagesNPXYZ100SGPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge$9,828
Piezo Stack Nanopositioning Linear StagesNPXYZ100SG-DPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS
In Stock
$6,278
Piezo Stack Nanopositioning Linear StagesNPX200Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop$2,886
Piezo Stack Nanopositioning Linear StagesNPX200-DPiezo Linear Stage, 200 µm Nano-Positioning, Open-loop, XPS
1 Week
$3,809

Specifications

Features

Sub-Nanometer Positioning Resolution

With positioning resolution as low as 0.2 nm, the NPX Piezo Stack linear stage make ultra-fine adjustments with resolution only limited by the noise of the control electronics.

Large Piezoelectric Travel Range

NPX Piezo Stack linear stages feature highly reliable, multi-layer, low-voltage piezoelectric transducer stacks for high-duty cycle operations. A sophisticated, FEA-optimized, parallelogram solid state flexure guide system ensures perfect parallel motion and up to 400 µm travel range. Due to the frictionless guide principle, NPX Piezo Stack linear stages are maintenance-free and are not subject to wear. Furthermore, the output motion sensitivity is not affected by mechanical friction.

Optional Integrated Strain-Gauge for Closed-Loop Operation

The closed-loop systems (-SG models) feature high resolution strain-gauge position sensors for highly accurate and repeatable motion which also compensates for actuator creep. The assembly is done as a full Wheatstone bridge and is temperature insensitive. The closed-loop devices can be used in either open or closed-loop control.

Vacuum Versions Available

The NPX Piezo Stack linear stages are available in vacuum compatible versions which can be used in vacuum (10-6 Torr) environments.

Motion in X, XY, or XYZ

NPX Piezo Stack linear stages are available as X, XY, and XYZ motion systems. The multi-axis XY and XYZ devices utilize an advanced parallel motion principle, meaning all actuators act directly on the moving platform. Smaller form factor and lower inertia for faster motion can be achieved as opposed to other piezo systems with serial kinematics such as stacks of individual stages.

Accessories

Base Plates

Compare Description Drawings, CAD & Specs Avail. Price
NPX-BPBase Plate, Nanopositioning Translation Stages$180

Compatible Controllers and Driver Electronics

Compare Description Drawings, CAD & Specs Avail. Price
NPC1USBPiezo Stack Amplifier, Single Channel, Low Cost$1,454
NPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA$14,927
NPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control$7,936
NPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123
XPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet
In Stock
$8,816
XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
In Stock
$9,906
XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204