Non-Magnetic RPR-N Reliance™ optical table tops feature the broadband damping, material workmanship, and quality found in our standard optical tables while meeting many non-magnetic application needs. The top and bottom skins as well as the trussed honeycomb core are made with virtually non-magnetic 316 series stainless steel. The RPR-N is an ideal solution for supporting large vacuum chambers or other heavy instruments used in materials research applications.
- Constructed with virtually non-magnetic 316 Stainless Steel
- Constrained layer core damping attenuates broadband vibration
- Damped composite edge finish eliminates sidewall resonance
- Honeycomb core for a lighter, stiffer table with better dynamic rigidity
- Requires S-2000AN isolators or rigid LabLegs
- No tuned or IQ active damping See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RPR-N-46-8Optical Table, Non-Magnetic, 4 x 6 ft., 8 in. Thick, 1/4-20 Threads | |||||
![]() | RPR-N-46-12Optical Table, Non-Magnetic, 4 x 6 ft., 12 in. Thick, 1/4-20 Threads | 4 Weeks | ||||
![]() | RPR-N-48-8Optical Table, Non-Magnetic, 4 x 8 ft., 8 in. Thick, 1/4-20 Threads | 4 Weeks | ||||
![]() | RPR-N-48-12Optical Table, Non-Magnetic, 4 x 8 ft., 12 in. Thick, 1/4-20 Threads | 4 Weeks | ||||
![]() | RPR-N-410-8Non-Magnetic Optical Table, 4 x 10 ft., 8 in. Thick, 1/4-20 Threads | |||||
![]() | RPR-N-410-12Optical Table, Non-Magnetic, 4 x 10 ft., 12 in. Thick, 1/4-20 Threads | 4 Weeks | ||||
![]() | RPR-N-412-8Optical Table, Non-Magnetic, 4 x 12 ft., 8 in. Thick, 1/4-20 Threads | |||||
![]() | RPR-N-412-12Optical Table, Non-Magnetic, 4 x 12 ft., 12 in. Thick, 1/4-20 Threads | 4 Weeks | ||||
![]() | RPR-N-56-8Optical Table, Non-Magnetic, 5 x 6 ft., 8 in. Thick, 1/4-20 Threads | |||||
![]() | RPR-N-56-12Optical Table, Non-Magnetic, 5 x 6 ft., 12 in. Thick, 1/4-20 Threads |
Selection Guide
Optical Table Selection Guide
Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.
| Table Top Series | Hybrid SmartTable | Active SmartTable | Upgradable SmartTable1 | Passive RS4000 | Passive RS2000 | Broadband RPR |
|---|---|---|---|---|---|---|
| Applications | Check Out Our Complete Optical Table Selection Guide | |||||
| Active IQ Dampers | 2 | 2 | 0 ⇒ 2 | 0 | 0 | 0 |
| Precision Tuned Dampers | 2 | 0 | 2 | 6 | 2 | 0 |
| Broadband Damping | Constrained Layer Core, Damped Working Surface, Composite Edge Finish | |||||
| Damping Performance | ★★★★ | ★★★ | ★★★★ | ★★★ | ★★ | ★ |
| Cost | $$$$ | $$$$ | $$$$ | $$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Ferromagnetic Stainless Steel | |||||
| Bottom Skin | 4.8 mm Thick Carbon Steel | |||||
| Core Design | Vertically Bonded Trussed Honeycomb | |||||
| Side Panels | Highly Damped Composite Wood | |||||
| Mounting Holes | Individually Sealed | |||||
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | |||||
| Standard Tabletops | SST | ST | ST-UT2 | RS4000 | RS2000 | RPR |
| Other Standard Versions | N/A | N/A | N/A | Cleanroom | Double Density | Non-Magnetic |
| Table Supports | Check Out Our Optical Table Supports | |||||
| Table and Support Systems2 | OTS-SST Isolated |
OTS-ST Isolated Rigid |
OTS-UT2 Isolated Rigid |
N/A | INT4 Isolated Rigid |
INT2 Isolated Rigid |
| Compliance Curve3 | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.
Specifications
- TypeNon-Magnetic Optical Table Top
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned DampingNo
- Working Surface4.8 mm thick 316 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions)
- Alpha-Numeric Grid LabelsYes
- Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. 316 stainless steel sheet materials, 0.030 in. triple core interface
- Bottom Skin Material4.8 mm thick 316 stainless steel
- Non-Magnetic SurfaceYes
Features
Robust Non-Magnetic Construction
The top and bottom skins as well as the trussed honeycomb core of the RPR-N are constructed from virtually non-magnetic 316 series stainless steel, which contains less iron than the ferromagnetic 430 stainless steel used in standard tabletops and therefore has very low responsiveness to magnetic fields. The RPR-N Non-Magnetic Series offers the same dynamic performance, static rigidity, and thermal stability capabilities as the RPR Series. The RPR-N is an ideal solution for supporting large vacuum chambers or other heavy instruments used in materials research applications. In extreme applications where it is essential that all magnetic materials be removed the RPR-N Series is the best choice due to its 316 non-magnetic stainless steel construction. Newport also offers non-magnetic S-2000AN isolators.
RPR Reliance™ Broadband Damping Performance
RPR Reliance™ broadband damped optical tables represented the state of the art before the advent of tuned damping found in our RS2000 and RS4000 Series optical tables. Indeed, the RPR set the standard that younger companies still imitate. Today they still offer good value for many less stringent applications. The RPR Series tables offer great performance and quality at an affordable price. RPR Reliance™ optical table tops feature a 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping.
The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they deviate from that of a rigid body.
Super Rigid Trussed Honeycomb Core Design
Vertically Bonded Triple Core Interface
Individually Sealed Mounting Holes
Precision Grid of Tapped, Countersunk & Deburred Mounting Holes
The 1/4-20 or M6 tapped mounting holes are countersunk and deburred. This ensures easy thread engagement while eliminating contamination problems. The mounting holes are located on a 1 in. or 25 mm grid with standard grid markings for easy and repeatable component placement.
Highly Damped Side Panels
Unique Pressure Bonding Process Ensures Superior Flatness
Non-Magnetic Vibration Isolator Supports
Our S-2000AN non-magnetic pneumatic isolators are designed specifically for use with our RPR-N non-magnetic optical table tops. Featuring virtually non-magnetic components and the robust design of S-2000A isolators, S-2000AN isolators are your ideal choice for non-magnetic applications. Uniquely designed features such as hybrid chamber, laminar flow damping technology and adjustable height make S-2000AN the best in isolation specifications and ease of use in the market.
Optical Table Accessory Options
We offer a compete set of optical table accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
Custom Optical Table Design Options
Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes (see doubled table tops), structures, hole patterns (and many more) for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Newport is committed to providing: The most accurate and timely quoting response; The most professional communications of custom design review and changes; The optimum turnaround time and the highest quality end product. Contact Newport today for your custom needs.
Resources
2D Product Drawings
Leg Location And Mounting Dimensions(102.7 kB, PDF)
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF)
Technical Articles
How to Determine Your Equipment Needs(1.2 MB, PDF)