These 25.4 mm travel gothic arch linear translation stages are unique in their construction of bearing ways, machined directly into their stainless steel bodies, to provide optimum stability in temperature-fluctuating environments and the best pre-load force maintenance over time.
- Bearing ways machined directly into stage body for maximum stability
- Gothic bearing profile extends contact area maximizing load capacity and smoothness
- Optimally maintains preloaded bearing force
- Side mounted actuators provide for minimum footprint See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XZXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYZXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-X-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XY-MXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XZ-MXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | |||||
![]() | 9063-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Machined Bearing Ways
Configurable for Left-handed
The actuator mounts on the Gothic Series stages can be easily reconfigured for left-handed operation. The micrometer block is relocated where the push block is and vise versa. The video shows a micrometer reconfiguration of the 9062-COM stage.
Compatible Pitch and Yaw Stages
We offer compatible Pitch and Yaw Stages to be mounted on these linear stages of matched size for an additional 2 axes of adjustment. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.
Accessories
Angle Brackets and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-AAngle Bracket, 9063 Series Stages, XZ and XYZ Configurations | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-A-MAngle Bracket, 9063-M Series Stages, XZ and XYZ Configurations | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-B-MBaseplate, 9063-M Series Stages, M2, M4 & M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |




















