Sorry, this family of products is no longer available. The recommended replacement product is class-aaa-solar-simulators.
The Oriel® Sol1A™ Class ABB systems take solar simulation to the next level. Certified to IEC 60904-9 Edition 2 (2007), JIS 8904-9 (2017), and ASTM E927-10 (2015) standards, these large area SOL 1A sources use a xenon lamp and proprietary filter to meet, efficiently and reliably, Class ABB performance parameters without compromising the 1 SUN output power. The result is a cost-effective system designed for laboratory or production environments.
- Class A spectral match
- Class B spatial non-uniformity of irradiance
- Class B temporal instability
- Temperature sensors and interlocks ensure operator safety
- Includes Class ABB calibration certificate for IEC, ASTM and JIS See All Features
Specifications
Features
Customize Output Beam Direction
We offer the ability to change the direction of the output beam from the standard downward facing configuration. This is ideal for experimental set ups where the device under test cannot be placed directly underneath the instrument. The upward facing (SR1) configuration allows for the solar simulator to be placed underneath a glovebox and illuminate a sample through the port window. This is also convenient for electrical connections to back-contact solar cells while ensuring the entire active area is illuminated. Sideways facing (SR3 or SR4) configurations provide complete flexibility with mounting a device under test. These options are available for most beam sizes. Contact Newport Sales for more information.
Why Class ABB?
Class A Spectral Match
Spectral match is indicated by the first letter in the solar simulators class rating. An ideal spectral match for a solar simulator is based on the percentage of the integrated light intensity in 6 spectral ranges. A solar simulator with a Class A spectral match may not deviate more than 0.75 to 1.25 times the ideal percentage in each spectral range. Spectral match for all Oriel solar simulator models installed with the AM 1.5G spectral correction filter is shown to easily meet IEC, JIS, and ASTM Class A requirements. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Class B Spatial Uniformity of Irradiance
The irradiance uniformity over the working area is indicated by the second letter in a solar simulator class rating, and is the most difficult requirement to achieve and maintain. Hot spots can lead to significant errors in measured cell efficiency and can cause inaccurate binning of cells. The Class B spatial uniformity performance standard is designed to minimize the impact of hot spots and meets the Class B requirements for the standards. The plot shows the uniformity of the irradiance across a typical 2 x 2 inch simulator working area. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Class B Temporal Stability
Temporal stability is the third performance parameter of Class ABB standards. It requires that the output light be stable over time in order to ensure that the lamp fluctuations do not distort the measurements of solar cell efficiency. The Sol1A Class ABB meets Class B stability standards for all three standards without the need for a feedback based controller, but can be upgraded with our optional Digital Exposure System to substantially reduces lamp output fluctuation to values that are significantly better than the Class B standard. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Integrated Shutter
Xenon Arc Lamp
PhotoVoltaic Calibration Lab
We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory is accredited by A2LA to the ISO/IEC 17025 Standard, using state of the art equipment for measurements in accordance with ASTM E948 and E1021. The lab welcomes requests for prototype PV device performance measurements or PV reference cell calibrations. Flexible scheduling and rapid turnaround time ensure minimal downtime to time sensitive devices.
Power Supply
Maintaining The Oriel Sol1A Class ABB Solar Simulator
Oriel Sol1A Class ABB Solar Simulators maintain Class ABB standards during the specified lifetime of the lamp. When the lamp is replaced, the instrument may fall outside of Class ABB performance. Spatial uniformity is the most difficult requirement to meet and maintain. In order to facilitate the measurements and adjustments necessary to maintain spatial uniformity, the Newport team offers a field recertification service performed by a qualified engineer. Extended warranties and installation service are also available. Contact Newport Sales for further information.
Characterizing I-V Curves of PhotoVoltaic Cells
We offer test solutions to measure current-voltage (IV) characteristics of PV cells. Models are available in 1 or 10 amps configurations, determined by the current generated by the device under test. Solutions include the source meter, cabling, and IV Test Station software to capture data quickly and easily. Additional mounting, probing, and temperature control accessories are available. Newport's IV test solutions are designed to work with any of our solar simulators.
Optional Reference Cell
A calibrated reference cell is an integral part of solar simulator calibration and solar cell I-V characterization. The Oriel model 91150V consists of a readout meter and a 2 x 2 cm calibrated solar cell made of monocrystalline silicon. The cell is also equipped with a thermocouple assembled in accordance with IEC 60904-2. The certification is accredited by NIST to the ISO-17025 standard and is traceable both to the National Renewable Energy Laboratory (NREL) and to the International System of Units (SI). It reads solar simulator irradiance in "SUN" units; where one SUN is equal to 1000 W/m2 at 25 °C and AM 1.5G. The meter includes two connectors for analog outputs for the sun irradiance and the temperature.
We also offer reference cells with KG5 windows in place of the quartz window.
Oriel Solar Simulator Set Up Demonstration
Getting any solar simulator up and running is a straightforward process, as demonstrated in this video.
Accessories
Replacement Lamps and Filters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6255Xenon Arc Lamp, 150 W, Ozone Free | |||||
![]() | 6272Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 62726Xenon Arc Lamp, 1600 W, Ozone Free | In Stock | ||||
![]() | 81088AAir Mass Filter, AM 1.5 Global, 150 W Simulators Only | 6 Weeks | ||||
![]() | 81388Air Mass Filter, AM 1.5 Global | In Stock |
Replacement Power Supplies and Cables
Compatible Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | In Stock | ||||
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | In Stock |
Resources
Technical Articles
Progress in Photovoltaics Sept 2013(1.3 MB, PDF)
Literature
Oriel Solar Simulator Field Recertification Service Datasheet(478.5 kB, PDF) Oriel Sol1A Solar Simulator Datasheet(714.7 kB, PDF) EU Declaration of Conformity- Solar Simulators(1.5 MB, PDF)
Manuals
Oriel Sol1A Simulator User Manual(2.9 MB, PDF) Oriel 69920 Power Supply User Manual(264.3 kB, PDF) Oriel 69922 Power Supply User Manual(314.7 kB, PDF)
Technical Notes
Solar Simulator Definitions of Characteristics Simulation of Solar Irradiation Solar UV and Ozone Layer Photovoltaic Energy Conversion Weathering Solar Simulator Sample Calculations Solar Simulator Spectral Irradiance Data Solar Simulator Curve Normalization Ultraviolet Safety Considerations Solar Simulator Standards Solar Simulator Standards Reliable Spectroradiometry
Tutorials
Application Notes
Reliable Solar Cell Measurements(511.3 kB, PDF)