The CONEX-AG-PR100P includes an Agilis™ piezo motor rotary stage integrated with a preconfigured closed-loop CONEX-AGP piezo motor controller and driver. Initially targeted for repeatable positioning of polarizing optics, it can also be used as a miniature rotation stage for precision positioning of other optics or lightweight samples.
- Rotary piezo stage with direct read encoder
- Integrated with ultra-compact controller and driver
- Highly repeatable angular motion and high sensitivity (MIM)
- Fast USB communication for Plug-and-Play See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Stage TypeAG-PR100P
- Travel Range340 °
- Load Capacity2 N
- Maximum Speed1.5 °/s
- Maximum Torque0.02 Nm
- Minimum Incremental Motion1 mdeg
- Uni-directional Repeatability, Typical2 mdeg
- Bi-directional Repeatability, Typical3 mdeg
- Transversal Stiffness200 µrad/Nm
- Wobble, Typical100 µrad
- Drive TypePiezo Motor
- Control LoopDigital PI loop at 100 kHz servo rate
- Weight135 g
- Operating Temperature10 to +35 ˚C
- Cable Length1 m
- Computer InterfacesUSB
Features
Closed Loop CONEX-AGP Motion Control
The CONEX-AGP is a very compact and inexpensive single axis motion controller with the same driver as the proven Agilis AG-UC2 2-axis, driver. The controller comes with the familiar CONEX GUI, simple and intuitive to use and conveniently accessible via USB, which also supplies power to the controller. For out-of-the box control, the CONEX-AGP controller is preconfigured and delivered with an Agilis AG-PR100P rotary stage or AG-GON-UP(LP) goniometric cradle. The CONEX-AGP closed-loop algorithm is a simplified version of the typical DC servo loop algorithm, and combined with the direct read encoder. For stability in-position, the user can adjust the deadband parameter that stops dithering when the stage is within a set position tolerance.
Complete Your Conex System
We also offer the
Includes Agilis Piezo Rotary Stage
The rotary stage of the CONEX-AG-PR100P is based on the Agilis AG-PR100 rotary stage, but features an innovative miniature direct read encoder. The footprint is maintained while delivering 0.002° uni-directional repeatability expected from direct read encoder technology. The rotary stage is very compact, but is capable of 340° travel. and 0.001° MIM.
Accessories
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | |||||
![]() | AG-PR100-TPTop Plate, CONEX-AG-PR100P, Mount AG-LS25 Stages or GON goniometers |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75 | |||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-LS25-27PPiezo Motor Linear Stage, Direct Encoder, Integrated Controller | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | |||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | |||||
![]() | CONEX-AG-M100DPiezo Motor Mirror Mount, Absolute Positioning, Integrated Controller | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | |||||
![]() | CONEX-URS50BCCMotorized Rotation Stage, URS50BCC Integrated with CONEX-CC Controller |
Resources
Manuals
CONEX-AGP - Applet Manual.pdf(1 MB, PDF) CONEX-AGP - Command Interface Manual.pdf(555 kB, PDF) CONEX-AGP - Introduction, Safety & Service.pdf(1.1 MB, PDF) CONEX-AGP - Controller Documentation.pdf(1.6 MB, PDF)
Software
CONEX-AGP-2.0.0(16 MB, ZIP)
Literature
CONEX-AG-PR100P Data Sheet(663.9 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)


















