Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-36-24-N.

Optical Table System, Integrity 4 VCS, 3 x 6 ft., 8 in. Thick, Rigid

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    No
  • Width
    3 ft.
  • Length
    6 ft.
  • Thickness
    8 in.
  • Working Surface Height
    36.7 ±0.5 in.
  • Mounting Holes
    1/4-20
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Weight - Tabletop
    520 lb  
  • Weight - System
    741 lb  
  • Crated Weight - Tabletop
    750 lb  
  • Crated Weight - System
    944 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.