Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jan 9, 2023The recommended replacement product is FS-CR-P.

Optical Filter Set, Colored Glass, 25.4 mm Diameter, Includes 12 Filters

Specifications

  • Size
    Ø25.4 mm
  • Material
    Schott colored glass or equivalent
  • Angle of Incidence
    0°
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Clear Aperture
    Ø20.3 mm
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Related Products

Products Included in This Set

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Absorptive UV Bandpass FiltersFSR-UG11Bandpass Filter, Colored Glass, 25.4 mm, UV Bandpass, UG11 Glass
In Stock
$91
Colored Glass Blue Absorptive Bandpass FiltersFSR-BG40Bandpass Filter, Colored Glass, 25.4 mm, Blue Bandpass, BG40 Glass
In Stock
$50
Colored Glass Absorptive Longpass FiltersFSR-GG400Longpass Filter, Colored Glass, 25.4 mm, 400 nm Cut-on, GG400 Glass
In Stock
$50
Colored Glass Absorptive Longpass FiltersFSR-GG455Longpass Filter, Colored Glass, 25.4 mm, 455 nm Cut-on, GG455 Glass$50
Colored Glass Absorptive Longpass FiltersFSR-OG515Longpass Filter, Colored Glass, 25.4 mm, 515 nm Cut-on, OG515 Glass
In Stock
$49
Colored Glass Absorptive Longpass FiltersFSR-OG550Longpass Filter, Colored Glass, 25.4 mm, 550 nm Cut-on, OG550 Glass$49
Colored Glass Absorptive Longpass FiltersFSR-RG610Longpass Filter, Colored Glass, 25.4 mm, 610 nm Cut-on, RG610 Glass$52
Colored Glass Absorptive Longpass FiltersFSR-RG715Longpass Filter, Colored Glass, 25.4 mm, 715 nm Cut-on, RG715 Glass
In Stock
$56
Colored Glass Absorptive Longpass FiltersFSR-RG780Longpass Filter, Colored Glass, 25.4 mm, 780 nm Cut-on, RG780 Glass$56
Colored Glass Absorptive Longpass FiltersFSR-RG830Longpass Filter, Colored Glass, 25.4 mm, 830 nm Cut-on, RG830 Glass$56
Colored Glass Absorptive Longpass FiltersFSR-RG850Longpass Filter, Colored Glass, 25.4 mm, 850 nm Cut-on, RG850 Glass$63

Similar

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
$48
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
$18.50
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
$118

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
$43