Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

ISO-KF Weld Stub Flange, NW50, 2.0 in. Tube OD, 0.75 in. Length, Aluminum

Specifications

  • Component Type
    Weld Stub Flange
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Tube OD
    2.0 in.
  • Wall Thickness
    0.083 in.
  • Length
    0.75 in.
  • A
    50.8 mm
  • B
    2.1 mm
  • C
    19.05 mm
undefined