UMR single-row ball bearing linear stages feature a robust steel construction and single-row ball bearings that provide excellent, smooth, linear travel while also capable of carrying high loads. The moving carriage is preloaded by two springs, ensuring constant contact with the micrometer and backlash-free motion.
- Single axis, single-row ball-bearing stages
- Low-profile steel construction for high stability and rigidity
- 400 N centered load capacity
- BM micrometers are recommended See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UMR12.40Linear Stage, Single-Row Ball Bearings, 1.57 in., 10-24 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.40ALinear Stage, Aperture, Single-Row Bearing, 1.57 in., 10-24 & 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.63Linear Stage, Single-Row Ball Bearings, 2.48 in., 10-24 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.80Linear Stage, Single-Row Ball Bearings, 3.15 in., 10-24 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.40Linear Stage, Single-Row Ball Bearing, 40 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.40ALinear Stage, Aperture, Single-Row Ball Bearing 40 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.63Linear Stage, Single-Row Ball Bearing, 63 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.80Linear Stage, Single-Row Ball Bearing, 80 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Actuators are not included. Please see specifications for recommended actuators.
We also offer smaller Double-Row Bearing UMR Stages.
Specifications
- Angular Deviation<200 µrad
- Compliance in Pitch0.02 mrad/Nm
- Compliance in Roll0.02 mrad/Nm
- Compliance in Yaw0.02 mrad/Nm
- MaterialAlloy Steel
- BearingsSingle-Row Ball Bearings
- Bearing Constant70 mm
- Drive LocationCenter drive
- Thread Type10-24 and 1/4-20
M5 and M6 (M- models)
Features
Low Profile, A Wide Variety of Sizes
UMR Series Linear Stages are offered with a variety of translation ranges from 0.2 in (5 mm) all the way to 3.15 in (80 mm). UMR12 stages feature single-row ball bearings and are ideal for applications with large vertical load capacity (+Cx) when mounted in vertical orientation. Similar stages of smaller footprint (UMR3, UMR5 and UMR8) feature double-row ball bearings for higher centered load capacity (Cz) in a horizontal configuration.
MVN Vertical Stage Compatibility
UMR stages are compatible with MVN Series Vertical Stages allowing you to build XZ or XYZ stage stacks with a horizontal oriented mounting platform.
UTR Rotation Stage Compatibility
UMR linear stages are compatible with UTR Series Rotation Stages allowing you to built X or XY stage stacks with a rotatable mounting platform.
XYZ Configurations
Abundant tapped hole patterns on these stages are included to provide the most options for mounting components on the stage mounting surface. Two stages can be easily stacked to provide XY translation (except the UMR5.5). Z configuration can be assembled using the EQ Series Angle Brackets.
Adjustable System
We offer Adjustable Right Angle Brackets which allow one arm of an angle bracket to vary in length. This can be useful in adjusting the center of rotation of a UTR rotation stage mounted orthogonal to a UMR stage. It is also beneficial to simply adjust the length of one arm of a UMR stage mounted orthogonal to another UMR stage.
Compatible Actuators and Mounting Accessories
Actuators for UMR stages are not included. The stages can achieve 1 µm sensitivity when directly used with BM series standard micrometer heads or 0.1 µm sensitivity with
The carriage of UMR stages can be locked by a carriage lock that mounts in the stage body opposite the actuator. Two are required for fixed positioning. Fixed positioning kits are available for select models.
Brackets and bases are available for creating multi-axis configurations of UMR stages. PBN series steel base plates are used to connect stages with bottom-surface mounting holes to support structures that are inaccessible from below, such as breadboards and optical tables. EQ series angle brackets are made with an open-corner design to allow more mounting space and easier access to adjustments. They are offered in exterior (-E) and interior (-I) versions for building XZ and XYZ motion control in flexible configurations. Adjustable angle brackets are also available.
| UMR Stage | Standard Micrometer | Motorized Actuator1 | Carriage Lock | Fixed Positioning Kit | Base Plate | Angle Bracket |
|---|---|---|---|---|---|---|
| UMR12.40(A) | ||||||
| UMR12.63 | ||||||
| UMR12.80 |
1requires