Linear Stage, Aperture, Single-Row Ball Bearing 40 mm Travel, M5 and M6

The M-UMR12.40A Precision Single-Row Ball Bearing Aperture Metric Linear Stage features steel construction for high stability and rigidity. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with angular deviation better than 100-200 μrad. UMR12 Series Stages have single-row ball bearings making them an excellent choice for carrying high loads up to 400 N. The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 40 mm travel range. Multiple drive options cover the range of precision positioning. Standard BM Series Micrometers provide 1 μm sensitivity, while DM Series Differential Micrometers offer 0.1 μm. For coarse motion with position locking, a fixed positioning kit replaces the micrometer with two opposing adjustment screws and lock nuts. An optional carriage locking kit includes a screw that mounts in the stage body opposite the micrometer. Motorized actuators can be added for precision motion control. This version has a clear hole through the carrier and stage body. Apertures are very useful for the positioning of optics, fiber optics, or cabled devices. Generous hole patterns allow great flexibility in component placement on the stage mounting surface.
MVN Vertical Stage Compatibility
UMR stages are compatible with MVN Series Vertical Stages allowing you to build XZ or XYZ stage stacks with a horizontal oriented mounting platform.
UTR Rotation Stage Compatibility
UMR linear stages are compatible with UTR Series Rotation Stages allowing you to built X or XY stage stacks with a rotatable mounting platform.
XYZ Configurations
Abundant tapped hole patterns on these stages are included to provide the most options for mounting components on the stage mounting surface. Two stages can be easily stacked to provide XY translation (except the UMR5.5). Z configuration can be assembled using the EQ Series Angle Brackets.
Adjustable System
We offer Adjustable Right Angle Brackets which allow one arm of an angle bracket to vary in length. This can be useful in adjusting the center of rotation of a UTR rotation stage mounted orthogonal to a UMR stage. It is also beneficial to simply adjust the length of one arm of a UMR stage mounted orthogonal to another UMR stage.
Specifications
- Axes of TravelX
- Maximum Stage Travel40 mm
- 400 N
- 440 N
- Angular Deviation<200 µrad
- Compliance in Pitch0.02 mrad/Nm
- Compliance in Roll0.02 mrad/Nm
- Compliance in Yaw0.02 mrad/Nm
- MaterialAlloy Steel
- BearingsSingle-Row Ball Bearings
- Bearing Constant70 mm
- Drive LocationCenter drive
- Drive Torque0.08 Nm
- Platform Size120 x 142.5 mm
- Aperture Diameter36 mm
- Height26 mm
- Weight2.45 kg
- Thread TypeM5 and M6
- Recommended BM Micrometer
- Recommended LTA Motorized Actuator 1
Notes:
- Requires
adapter
Resources & Downloads
Other
M-UMR12-40A_RoHS2021.pdf(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP18-40Fixed Positioning Kit, UMR12.40 | |||||
![]() | CL18-40Carriage Lock, UMR12.40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-IInner Bracket, Compatible with UMR12 and UTR120 Stages, Metric | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-EOuter Bracket, Compatible with UMR12 and UTR120 Stages, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-406XY Linear Stage, 13 mm Travel, M6 Thread, Aperture | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16ALinear Stage, Double-Row Ball Bearing, Aperture, 16 mm Travel, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25ALinear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25ALinear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51ALinear Stage, Double-Row Ball Bearing, Aperture, 51 mm Travel, M4 and M6 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR5Mounting Bridle, M-UTR120 to M-MVN120, M-TGN120 or M-UMR12, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















