Q Series lamp housings use convection cooling to maintain a safe operating temperature for low wattage Oriel® lamps, without the loud noise or induced vibration of the typical cooling fan. This housing is popular for researchers that need an inexpensive, compact, versatile lamp housing.
- Economical, convective cooled lamp housing
- Simultaneous illumination of up to four samples possible
- Four different condenser lens options See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers |
Compatibility
We offer Q Series complete light source systems as well as components for you to easily build your own systems. Each system will need the following components:
- Q Series Housing
- Condensing Lens Assembly
, , , or - Rear Reflector
- Lamp
- Lamp Socket Adapter
- Interface Kit
- Power Supply and appropriate cables
| Lamp Type | Lamp Model | Lamp Socket Adapter | Interface Kit | Power Supply | Cable | Complete System |
|---|---|---|---|---|---|---|
| Xenon | Q Series Xenon | |||||
| Mercury | Q Series Mercury | |||||
| - | ||||||
| Deuterium | Included in Interface Kit | Q Series Deuterium | ||||
| QTH | Q Series QTH | |||||
| - | ||||||
| Infrared | Q Series Infrared | |||||
| * Cable is included in interface kit. | ||||||
Features
Economical, Convective Cooled Lamp Housing
The model
Four Different Condenser Lens Options
The four condenser lens options are available with the Q Series lamp housing that differ in the type of lens used and F/# (F Number). Additional condenser lenses can be ordered and mounted to the same lamp housing for simultaneous illumination. See accessory table for ordering information.
- Plano Convex: The most economic condenser lens option is available in F/1
and F/1.5 . - Aspheric: This shape reduces spherical aberration more effectively than a plano-convex lens and is offered in F/0.85
and F/1 . The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge.
Simultaneous Illumination of Up To Four Samples Possible
Rear Reflector for Increased Light Output
A rear reflector
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Condenser Lens Assemblies
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | |||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere | |||||
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | |||||
![]() | 60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex |
Rear Reflector
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60005Reflector Assembly, Adjustable, Q Series Lamp Housing |
Interface Kits
Depending on the light source type, the Q Series Housing requires one of the following kits to ignite the lamp:
Digital Exposure System
For further intensity control, enhanced light stability, and timed exposures:
Safety Equipment
Resources
Manuals
Oriel 60000 Q Series Lamp Housing User Manual(2.3 MB, PDF)
Literature
Light Sources(1.6 MB, PDF)