The MLT Series of compact, low profile, high precision linear stages bridges the ultra-precision performance of the XM family and the compact VP family of linear stages. These stages showcase the latest innovations and expertise of MKS in precision stage design for various Industrial applications, while keeping the short setups expected of motion products when used with MKS motion controllers.
The MLT stages are ideal for typical scanning or point to point applications in semiconductor, industrial or research markets for metrology, sensor test and calibration, alignment and pick-and-place assembly.
- Compact, low profile, high repeatability design
- Stiff, FEM-optimized aluminum body prevents thermal bending effects
- Precision crossed roller bearing slides provide accurate linear motion
- Plug and Play - ESP compatible
- Easy to build multi-axis configuration See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MLT25Motorized Linear Stage, 25 mm Travel, Linear Motor, 50 N Load, M4 | 7 Weeks | ||||
![]() | MLT50Motorized Linear Stage, 50 mm Travel, Linear Motor, 70 N Load, M4 | In Stock | ||||
![]() | MLT100Motorized Linear Stage, 100 mm Travel, Linear Motor, 70 N Load, M4 | In Stock | ||||
![]() | MLT200Motorized Linear Stage, 200 mm Travel, Linear Motor, 70 N Load, M4 | 8 Weeks | ||||
![]() | MLT250Motorized Linear Stage, 250 mm Travel, Linear Motor, 70 N Load, M4 | 7 Weeks | ||||
![]() | MLT25-XYZRMotorized XYZ Stage, 25 mm Travel, Linear Motor, Right Handed | 8 Weeks | ||||
![]() | MLT25-XYZLMotorized XYZ Stage, 25 mm Travel, Linear Motor, Left Handed | 7 Weeks | ||||
![]() | MLT50-XYZLMotorized XYZ Stage, 50 mm Travel, Linear Motor, Left Handed | 8 Weeks |
Compatible Controllers
Compatible motion controllers for these XM series linear motor/direct drive driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. Not compatible with XPS-RLDM (1-Axis) - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module.
See our Stage-Controller Compatibility technical note for complete stages and controllers compatibility.
Specifications
Features
Reliable Design
Built with high strength aluminum alloy, the base of each MLT stage is optimized with Finite Element Method (FEM) for highest rigidity and best thermal performance. Select components like long life and high load crossed roller bearings, high force linear motors and high precision linear encoders are added with not only performance, but also reliability in mind. Built in limit switches prevent over travel and collision. Significant tests were conducted to ensure the high reliability performance of the MLT.
Ironless Motor
MLT series stages are equipped with MKS designed ironless motors that include hall effect sensors and thermistor in a very compact size. Compared to iron core motors, the main advantage of ironless motors is better speed stability (no cogging) and shorter settling time, which is critical for fiber alignment applications.
Low Cost of Ownership
MLT series compact, low profile and fast stages utilize less space, operate with higher accelerations and speeds, reducing operating costs. Also, due to their high reliability design they require low initial investment and need less maintenance.
XY and XYZ Configurations
The MLT can be built into XY and XYZ stacks utilizing the available mounting holes. A magnetic shield
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MLT-BP1Base Plate, MLT Series Linear Stages | 7 Weeks | ||||
![]() | MLT-XYPLATEMagnetic Barrier Plate, MLT Series Linear Stages | 7 Weeks | ||||
![]() | MLT-CMLCable Chain Kit, MLT200 and MLT250 | 7 Weeks | ||||
![]() | MLT-CMSCable Chain Kit, MLT25, MLT50 and MLT100 | 7 Weeks | ||||
![]() | TR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Fits: MLT25, MLT50 & MLT100
Resources
Manuals
Literature
MLT Cross Roller Linear Stages Datasheet(1.8 MB, PDF)
Other
MLT EU27 Dec of Conf.pdf(240.4 kB, PDF)
Solutions
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF)