Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
IMS Long Travel Aluminum Stepper Motor Linear StagesIMS300BPPMotorized Linear Stage, 300 mm Travel, Stepper Motor, Rotary Encoder, 1/4-20
In Stock
$8,617
IMS Long Travel Aluminum Stepper Motor Linear StagesIMS400BPPMotorized Linear Stage, 400 mm Travel, Stepper Motor, Rotary Encoder, 1/4-20
7 Weeks
$9,112
IMS Long Travel Aluminum Stepper Motor Linear StagesIMS500BPPMotorized Linear Stage, 500 mm Travel, Stepper Motor, Rotary Encoder, 1/4-20
8 Weeks
$9,767
IMS Long Travel Aluminum Stepper Motor Linear StagesIMS600BPPMotorized Linear Stage, 600 mm Travel, Stepper Motor, Rotary Encoder, 1/4-20
In Stock
$10,416
IMS Long Travel Aluminum Stepper Motor Linear StagesM-IMS300BPPMotorized Linear Stage, 300 mm Travel, Stepper Motor, Rotary Encoder, M6
7 Weeks
$8,617
IMS Long Travel Aluminum Stepper Motor Linear StagesM-IMS400BPPMotorized Linear Stage, 400 mm Travel, Stepper Motor, Rotary Encoder, M6
7 Weeks
$9,112
IMS Long Travel Aluminum Stepper Motor Linear StagesM-IMS500BPPMotorized Linear Stage, 500 mm Travel, Stepper Motor, Rotary Encoder, M6
5 Weeks
$9,767
IMS Long Travel Aluminum Stepper Motor Linear StagesM-IMS600BPPMotorized Linear Stage, 600 mm Travel, Stepper Motor, Rotary Encoder, M6
7 Weeks
$10,416
Notes:

DC Motor and Linear Motor versions are also available.

Compatible Controllers

Compatible motion controllers for these stepper motor driven stages are shown below:

Specifications

Features

FEM-Optimized Aluminum Body

Finite element method (FEM) was used to optimize the structural design of the IMS Series stage aluminum body allowing for extreme stiffness and minimizing bi-metal bending without compromising weight. The rigid body design reduces deflection under load allowing for the highest performance possible in an aluminum stage design. FEM optimized ILS stages are also available which offer shorter travel ranges, lower load capacities, and smaller moving platforms.

Economical Micro-stepping Stepper Motor

For less demanding applications, a stepper motor can be a more economical solution than a DC motor. A stepper motor operates using the basic principle of magnetic attraction and repulsion, converting digital pulses into mechanical shaft rotation. To improve the resolution and smoothness of motion, these stages feature micro-stepping, a method of electronically dividing a full-step of motion into a high number of partial steps.

Basic working principle of a micro-stepping stepper motor

Rotary Encoder for Improved Performance

Stepper motors are often run open-loop, with position attained by the number of commanded steps and micro-steps. This works reliably when used within their specified torque and speed range; however, the motion of a stepper motor becomes unpredictable outside their specified range. To avoid screw/motor coupling errors, position measurements of these stages are read on a 4000 cts/rev. rotary encoder located directly on the screw.

Other IMS Stage Features

A rigid top cover prevents damage to the drive train and protects it from dust and debris. IMS Series stages also feature a motor-end mounted origin for repeatable initialization, limit switches to prevent over travel, and elastomeric end-of-run dampers for smooth emergency braking.

Recirculating Ball Bearing Slides

The recirculating ball bearing slides provide excellent payload capabilities and longer life with accurate linear trajectory. It mitigates the issue of ball cage migration, which is typically found on linear ball bearings or crossed roller bearings.

Backlash-free Precision Ground Ballscrew

These motorized linear stages include a preloaded, backlash-free, precision ground ball screw, which provides smooth, rapid motion with short step and settling time. The screw profile is designed to reduce heating effects, extending the life of the stage.

Individual Stage Metrology Report is Included

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Multi-Axis Assemblies

Newport's standard motorized stages and components can be easily combined to create hundreds of possible multi-axis systems. Depending on the products and application, our standard assemblies are available with the following precision alignments:

  • Orthogonality to 50 μrad
  • Axes Coincidence to 20 μm

XY Assembly Example

An IMS300 linear stage (X-axis) and ILS150 linear stage (Y-axis) mounted directly to each other for high precision and accuracy in two axes of linear motion.

XZ Assembly Example

An IMS300 linear stage (X-axis) and a GTS30V vertical stage (Z-axis) mounted directly to each other for high precision and accuracy in two axes of linear motion.

X-Θz Assembly Example

An IMS300 linear stage (X-axis) and a URS150 rotation stage (Θz angle) mounted directly to each other for high precision and accuracy in one axis of linear motion and one axis of rotary motion.

X-Θy Assembly Example

An IMS linear stage and an RV rotation stage mounted on an  right angle bracket for high precision and accuracy in one axis of linear motion and one axis of rotary motion.

XYZ Assembly Example

An IMS linear stage (X-axis), an ILS linear stage (Y-axis) mounted directly to the IMS, and an ILS linear stage mounted on an  right angle bracket (Z-axis) provide high precision and accuracy in three axes of linear motion.

XY-Θz Assembly Example

An IMS300 linear stage (X-axis), an ILS150 linear stage (Y-axis) and a URS100 rotation stage (Θz angle) mounted directly to each other for high precision and accuracy in two axes of linear motion and one axis of rotary motion.

IMS Stage Horizontal Load Characteristics

IMS Stage Vertical Load Characteristics

Accessories

Right-Angle Bracket

Compare Description Drawings, CAD & Specs Avail. Price
EQ180Right-Angle Bracket, IMS, RV120 and RV160
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,101
EQ120Right-Angle Bracket, ILS, FC and RV
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,427