Motorized Linear Stage, 400 mm Travel, Stepper Motor, Rotary Encoder, M6

Specifications

  • Travel Range
    400 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    1250 nm
  • Centered Load Capacity
    600 N
  • Axial Load Capacity (+Cx)
    30 N
  • Inverse Axial Load Capacity (-Cx)
    -30 N
  • Accuracy, Typical
    ±2.5 µm
  • Accuracy, Guaranteed
    ±5.0 µm
  • Uni-directional Repeatability, Typical
    ±0.50 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.65 µm
  • Bi-directional Repeatability, Typical
    ±0.75 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.25 µm
  • Pitch, Typical
    ±37 µrad
  • Pitch, Guaranteed
    ±75 µrad
  • Compliance in Pitch
    0.2 µrad/Nm
  • Yaw, Typical
    ±15 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Compliance in Yaw
    1 µrad/Nm
  • Compliance in Roll
    1 µrad/Nm
  • Drive Type
    Stepper Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    5 m
  • Thread Type
    M6
  • Weight
    18.7 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252