These high-performance, stainless-steel translation stages are designed with high density mounting hole options. Each of the 0.5 inch (12.7 mm) travel crossed-roller-bearing stages are compatible either with motorized actuators, micrometers, or fine adjustments screws and provide <150 µrad angular deviation for 1, 2, or 3-axis motion.
- High density mounting hole grid for versatile mounting options
- Stainless-steel construction for increased stability and rigidity
- Crossed-roller-bearing design for smooth and accurate 0.5 in. positioning
- Each axis can be locked in place See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-COMManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20 | |||||
![]() | 9066-XYXY Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZXZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-RXYZ Linear Stage, Crossed-Roller, 0.5 in. Travel, 4-40, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-LXYZ Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20, Left-Handed | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COM-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-X-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XY-MXY Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZ-MXZ Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 |
Notes:
Actuators are not included. Please see specifications for recommended actuators.
We also offer Actuators Pre-Configured and Vacuum versions.
Features
Precision Control of Smooth Translation
New Focus™ Stainless Steel Crossed-Roller Translation Stages provide a low profile, yet solid and sturdy linear translation. Each axis can be locked in place. The micron-scale travel precision needed for typical optical measurements, such as interferometry, is provided by an angular deviation of <150 µrad in any axis and straight-line accuracy better than 3 µm. We achieve this using thermally matched, hardened-steel crossed-roller bearings and their high-precision reference surfaces.
Versatile Stage Configurations
Multiple configurations for these stages are available to match your specific requirements: X, XY, XZ and XYZ. XYZ stage is offered with a choice between left-handed and right-handed. A number of features make stages in this series versatile and easy to configure and reconfigure to suit sensitive optical measurements with minimal real estate.
Easily Interchangeable Actuators
These stages can be used with micrometers, precision screws, or motorized actuators, bought separately to make these applicable for most translation applications. To manually adjust the stage with a micrometer, we offer standard 50.8 TPI micrometers, Model SM-13 (13 mm travel) and SM-25 (25 mm travel) and the 930x series of 80 TPI adjustment screws for finer control. Our Model 830X Picomotor™ actuators give the finest control.
Angle Brackets and Baseplates
Our stages are completely reconfigurable. If you’d like to combine your single-axis stages to make a multi-axis stage, these baseplates and angle brackets can help you customize your setup. For the Z axis, you can use the -COM low profile version which doesn't come with the baseplate.
Accessories
Angle Brackets and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 9042-MBaseplate, 9066-M Series Stages, M2.5 | In Stock |



















