Manual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6

The 9066-X-M Stainless Steel Crossed-Roller Translation Stage is a 12.7 mm travel linear translation stage that provides improved stability because the weight of these stainless steel stages is held by the actuator and not the spring. This provides the convenience of being able to use these X-configured stages in the Z configuration. 9066 series stages feature a generous pattern of eight M2.5. ten M4 and three M6 threaded mounting holes. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread TypeM2.5, M4 and M6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-COM-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XY-MXY Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-MXYZ Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZ-MXZ Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















