XY Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6

The 9066-XY-M Stainless Steel Crossed-Roller Translation Stage is a 0.5 inch travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. 9066 series stages feature a generous pattern of eight M2.5, ten M4 and three M6 threaded mounting holes. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX, Y
- OrientationRight-Handed
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread TypeM2.5, M4 and M6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-XYZ-MXYZ Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COM-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-MXY Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-X-MManual Linear Stage, Crossed-Roller, 12.7 mm, M2.5, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZ-MXZ Linear Stage, Crossed-Roller, 12.7 mm Travel, M2.5, M4, M6 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















