We’ve incorporated our Picomotor™ actuators with our crossed-roller-bearing translation stages to meet your demanding photonics applications. 0.5 inch travel Crossed-roller-bearing motorized stages provide smooth and accurate positioning for critical optical alignment applications such as fiber alignment and high-stability positioning in laser systems.
- Crossed-roller-bearing design for smooth and accurate positioning
- 0.5 inch (12.7 mm) Picomotor or micrometer travel
- Easy-to-use, flexible controllers and drivers
- True set-and-forget long-term stability See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-X-PMotorized Linear Stage, Crossed-Roller Bearing, 0.5 in., 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XY-PNXY Linear Stage, Crossed-Roller, 0.5 in., X Pico, Y Micro, 8-32, 1/4-20 | |||||
![]() | 9066-XY-NPXY Linear Stage, Crossed-Roller, 0.5 in., Y Pico, X Micro, 8-32, 1/4-20 | |||||
![]() | 9066-XY-PPMotorized XY Linear Stage, Crossed Roller Bearing, 0.5 in., 8-32, 1/4-20 | |||||
![]() | 9066-XYZ-PNNXYZ Linear Stage, Crossed-Roller, 12.7 mm, X Pico, YZ Micro, Imperial | In Stock | ||||
![]() | 9066-XYZ-NPNXYZ Linear Stage, Crossed-Roller, 12.7 mm, Y Pico, XZ Micro, Imperial | |||||
![]() | 9066-XYZ-NNPXYZ Linear Stage, Crossed-Roller, 12.7 mm, Z Pico, XY Micro, Imperial | |||||
![]() | 9066-XYZ-PPNXYZ Linear Stage, Crossed-Roller, 12.7 mm, XY Pico, Z Micro, Imperial | |||||
![]() | 9066-XYZ-PNPXYZ Linear Stage, Crossed-Roller, 12.7 mm, XZ Pico, Y Micro, Imperial | |||||
![]() | 9066-XYZ-NPPXYZ Linear Stage, Crossed-Roller, 12.7 mm, YZ Pico, X Micro, Imperial |
Notes:
The included picomotor is model 8302.
The included micrometer is model 9352.
Specifications
- Travel Range0.5 in. (12.7 mm)
- Minimum Incremental Motion<30 nm
- Centered Load Capacity25 lbf (111 N)
- Vertical Load Capacity(manual) 44.5 N, (picomotor) 22 N
- BearingsCrossed Roller Bearings
- MaterialStainless Steel
- Cable Length2.1 m
- Connector Type4-Pin
- Platform Size36.8 x 36.8 mm
- Operating Temperature10-40 °C
Features
Crossed Roller Bearing Design
To ensure accurate linear travel, the stages use thermally matched, hardened-steel, crossed-roller bearings and high-precision reference surfaces. The result is a line of translation stages that offers an angular deviation of < 150 µrad in any axis and straight-line accuracy better than 3 microns as well as high load capacity and stiffness. Crossed Roller Bearings offer all of the advantages of ball bearings with higher load capacity and higher stiffness. This is a consequence of replacing the point contact of a ball with the line contact of a roller. Due to the averaging characteristics of line contacts, angular and linear deviations are generally below those found in ball bearings.
Easy-to-Use, Flexible Controllers and Drivers
Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.
Set-and-Forget Long-Term Stability
The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your linear translation stage will stay put, even when you power down your system.
How To Install Actuators
Accessories
Picomotor Open Loop Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 3 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Angle Brackets and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | 9042-MBaseplate, 9066-M Series Stages, M2.5 | In Stock |



























