Sorry, this product is no longer offered for sale. The recommended replacement product is XPS-D6.
6-axis Universal Controller/Driver, ethernet

The XPS-Q6 is an extremely high-performance, easy to use, 6-axis integrated motion controller/driver. The XPS-Q6 utilizes the more robust QNX operating system, while maintaining the feature-rich firmware of the XPS-C6. It offers high-speed communication through 10/100 Base-T Ethernet, outstanding trajectory accuracy and powerful programming functionality. Combining user-friendly web interfaces with advanced trajectory and synchronization features, the XPS-Q6 precisely controls the most complex to the most basic motion sequences. Multiple digital and analog I/O's, triggers and supplemental encoder inputs provide users with additional data acquisition, synchronization and control features that can improve the most demanding motion applications.Proprietary universal driver modules allow the XPS to drive 1 to 6 axes of any Newport actuator, linear, rotary or NanoPositioning stage. By using pass-through drive modules, the XPS is also capable of controlling many other motion devices, whether they use stepper, DC brush, DC brushless rotary or linear, voice coil or piezoelectric actuation. Driver Modules must be purchased separately. EPICS compatible.
For stage compatibility click here: Stage Compatibility Matrix.
Specifications
- TypeUniversal Controller
- Command SetObjected oriented language, 100+ functions, TCL generated scripts, EPICS Compatible
- CompensationLinear error, backlash compensation, error mapping
- Computer InterfacesTwo Ethernet 10/100 Base-T (RJ45) with Fixed and Dynamic IP with DHCP & DNS for local and network communication
- Control AlgorithmPI Position, PIDFF Velocity, PIDFF Acceleration, PIDDualFF Voltage, Variable PID's, Derivative Cut-off Filter, Notch Filters, or Open Loop
- Error CompensationLinear, Backlash, Error
- ESP CompatibilityESP Stage Detection
- MotionSynchronized pt to pt, Spindle, Gantry, Linear/circular interpolation, Splines, PVT, Analog tracking, Master-slave
- Motor ControlDC Servo, Stepper, DC Brushless, Piezoelectric stacks, others via pass through card
- Number of Axis6
- Weight16 kg
Resources & Downloads
3D Product Models
Application Notes
Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) XY-Theta Motion System For Laser Scribing on LED Wafer(1.3 MB, PDF) AWARE - Wide Field of View Camera(517.7 kB, PDF) Extremely Large Telescope Metrology(408.5 kB, PDF) Building a High Performance Non-contact Optical Surface Metrology System(400.4 kB, PDF) Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB) Terahertz Pulse Generation with Ultrafast Laser and GTS Precision Linear Stage(641.2 kB, PDF) Ultrafast Laser Micromachining with Newport XYZ Motion System(393.9 kB, PDF) Optical Inspection With XY Stages in Lithography Machine System(221 kB, PDF) Z-Scan for the Characterization of Transparent Optical Materials(407.7 kB, PDF) Photon Echo Spectroscopy(315.6 kB, PDF) High Speed Automated Optical Inspection (AOI) System(611 kB, PDF) Three-Dimensional Microfabrication by Two-Photon Polymerization(932.1 kB, PDF) A Diamond in the Rough: Industrial Diamond Cutting and Processing with a 4-Axis Precision Motion System(517.1 kB, PDF) Fiber Grating Inscription System With Newport IMS Series Stage(211.5 kB, PDF) Photoresponse Mapping of Photovoltaic Cells(5.4 MB, PDF) Workstation for Laser Direct-Write Processing(4.4 MB, PDF)
2D Product Drawings
XPS Controller(390.3 kB, PDF)
Literature
LMS Data Sheet(2.2 MB, PDF) Mini Laser Machining Brochure 2016(1.4 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
Other
XPS-Q8 Configuration Wizard Documentation(2.4 MB, PDF) XPS-Q8 Release Note(1.3 MB, PDF)
Software
XPS-Q_Drivers(387.8 kB, ZIP) XPS GCode Version 2.03(7.5 MB, ZIP) XPS_GUI_Installer_Win7(1.3 MB, ZIP) XPS Example Software Code(1.1 MB, ZIP) Microsoft.NetFramework4.0(775.9 kB, ZIP) XPS_GUI_Installer_WinXP(1.2 MB, ZIP) XPS-Q8 Standard Installer Pack 30039.zip(90.2 MB, ZIP) XPS Firmware History(321 kB, PDF) StageDataBase_V 3.0.6(153.8 kB, ZIP) XPS / HXP . NET Assembly_V2.3.0(9.5 MB, ZIP) XPSQ8StandardInstallerPack30035.exe.zip XPSQ8StandardInstallerPack30035.exe.zip
Manuals
XPS-Q8 Software Drivers Manual(295.1 kB, PDF) XPS Quick Start(1.4 MB, PDF) XPS-Q8 XPS Documentation(15.4 MB, PDF) XPS-Q8 TCL Manual(1.5 MB, PDF)
Technical Notes
XPS-Q High Speed Position Compare Output(1 MB, PDF) Interfacing an Interferometer Encoder to an XPS Controller(148.9 kB, PDF) FTP Connection to the XPS with Internet Explorer Version 7 and Later(307.7 kB, PDF) XPS TCL Script to Execute a PVT Trajectory(249.7 kB, PDF) A Beginner’s Guide to Homing with the XPS(1.8 MB, PDF) Setting up an XPS with a Direct Drive Stage and SIN/COS Encoder(1.8 MB, PDF) Trigger Synchronization using a Newport XPS Series Motion Controller(303.1 kB, PDF) XPS Positioner Mapping Compensation(200.1 kB, PDF) Stage and Controller Compatibility Guide
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV00PPass-through Driver Module, Pulse and Direction | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | In Stock | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | |||||
![]() | XPS-TG5Cable, Trigger Output, LEMO/flying leads, 5m | In Stock | ||||
![]() | MCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F | In Stock | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | MCAB-7Cable, 7 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | NPO140SG-DMicroscope Objective Stage, Nanofocusing, 140 μm, Strain-gauge, XPS | |||||
![]() | NPO140-DMicroscope Objective Stage, Nanofocusing, 140 μm, Open-loop, XPS | |||||
![]() | NPXYZ100SG-DPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS | |||||
![]() | XPS-GCODEG-code Software, XPS controller | 2 Weeks | ||||
![]() | NPA25-DPiezo Stack Actuator, 0.025 mm Travel Range, Open-loop, XPS | In Stock | ||||
![]() | NPXYZ100-DXYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning, XPS | |||||
![]() | NPA25SG-DPiezo Stack Actuator, 0.025 mm Travel Range, Strain-gauge, XPS | |||||
![]() | RV350CCHLMotorized Rotation Stage, 350 mm, High-Torque DC Drive | 2 Weeks |














