Microscope Objective Stage, Nanofocusing, 140 μm, Open-loop, XPS

The NPO140-D Objective Nano-Focusing Objective Stage is a high-speed, piezoelectric-driven device that provides fast focusing and scanning over a 140 μm travel range. It is compatible with most microscopes and objective lenses. Typical applications include surface profilometry, high-resolution imaging, auto-focusing, scanning interferometry, and confocal microscopy. NPO stages feature highly reliable, multi-layer, low-voltage, piezoelectric transducer (PZT) stacks, which are optimized for high-duty cycle operations. Image shifts and tilt are minimized by an FEA-modeled and precision EDM-cut parallelogram, solid-state flexure that ensures perfectly straight motion. The sophisticated guide also provides the highest possible stiffness for superior focus stability, higher frequency auto-focusing, shorter settling times and faster scans. NPO stages are maintenance-free and are not subject to wear. With this open-loop version, the resolution is only limited by the noise of the control electronics, but repeatability and stability are compromised due to the hysteresis and creep of the piezoelectric ceramic material. The NPO NanoFocusing stages mount between the turret and the microscope objective and add only 11.5 mm to the optical path length. All models can be used for standard and inverted microscopes. The standard thread size is W0.8 x 1/36 inch and is compatible with all Newport objective lenses.
Use with XPS controller.
Use with XPS controller.
Specifications
- TypeObjective Lens Mount
- UseNano-Focusing & Scanning
- AdjustmentsZ
- Adjustment TypePiezo
- Travel, Z140 μm
- Cable Length1 m

Resources & Downloads
3D Product Models
2D Product Drawings
NPO Series-S(102.2 kB, PDF)
Manuals
NanoPositioning NPX & PSM User's Manual(139.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRVP11Nano Positioning Drive Module, Piezo-Stack | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Plug XPS-DRVP1 into slots other than slot 1.





