Sorry, this product is no longer offered for sale. The recommended replacement product is ISO-FRDY-05-1064-N.

High Power Faraday Optical Isolator, 4 mm Aperture, 1064 nm Center

Technical Specs

  • Center Wavelength
    1064 nm  
  • Spectral Range
    1051-1077 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30 dB
  • Transmission
    >92%
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps s
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer

Related Products