This product is only available on www.mks.com

Conical Reducer, Buttweld, 4.0 to 2.0 inch O.D., 304 Stainless Steel

  • Component Type
    Conical Reducer
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Reduced Tube OD
    2.0 in.
  • Length
    3.63 in.
  • Wall Thickness
    0.065 in.
  • A
    3.63 in.