Our 1064 nm N-BK7 precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion for demanding laser electro-optic focusing applications. They feature our AR.33 broadband antireflection coating for 1064 nm applications.
- 1064 nm anti-reflection coating
- High performance 40-20 scratch-dig N-BK7 substrates
- Plano-Convex shape for focusing applications
- Standardized focal lengths across different lens sizes
- RoHS Certified See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX010AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 6.4 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX013AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX016AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 19.0 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX019AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 25.4 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX022AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 38.1 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX025AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 50.2 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX028AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 75.6 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX031AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 88.3 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX034AR.33Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 100 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX036AR.33Plano-Convex Lens, N-BK7, 8.00 mm Diameter, 10.0 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX040AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 19.0 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX043AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 25.4 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX046AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 38.1 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX049AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX052AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 62.9 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX055AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 75.6 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX058AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 88.3 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX061AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 100 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX064AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 150 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX073AR.33Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 250 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX076AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 25.4 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX079AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 38.1 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX082AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX085AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 62.9 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX088AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX091AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 88.3 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX094AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 1064 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX096AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 113 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX097AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX099AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 138 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX100AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX103AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 175 mm EFL, 1064 nm | |||||
![]() | KPX106AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX108AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 225 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX109AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX112AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 300 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX114AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 350 mm EFL, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX115AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 400 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX117AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 450 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX118AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 500 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX119AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 600 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX121AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 750 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX122AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 850 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX124AR.33Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 1000 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX178AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 62.9 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX181AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 75.6 mm EFL, 1064 nm | |||||
![]() | KPX184AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 88.3 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX187AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 100 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX190AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 125 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX193AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, 1064 nm | |||||
![]() | KPX196AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 175 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX199AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX202AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 250 mm EFL, 1064 nm | |||||
![]() | KPX205AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 300 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX208AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 400 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX211AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX214AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 750 mm EFL, 1064 nm | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX217AR.33Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 1000 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX223AR.33Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 100 mm EFL, 1064 nm | |||||
![]() | KPX226AR.33Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 150 mm EFL, 1064 nm | In Stock | ||||
![]() | KPX229AR.33Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 200 mm EFL, 1064 nm | |||||
![]() | KPX232AR.33Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 300 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens ShapePlano-Convex
- Lens MaterialN-BK7
- Coating TypeV-Coat Multilayer
- Coating CodeAR.33
- Damage Threshold12 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
- Surface Quality40-20 scratch-dig
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Diameter Tolerance+0/-0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning
Features
N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.
High Quality Precision Plano-Convex Lens Surfaces
Our precision plano-convex lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 40-20 scratch-dig surface quality, and a 1.5 λ surface power accuracy. For more information, refer to the optical surfaces technical note.
1064 nm Laser Line Antireflection V-Coating
Our AR.33 laser line V-coating offers the lowest reflectance at 1064 nm for maximum transmission while maintaining high durability and high damage resistance. Valuable laser energy is efficiently transmitted through the plano-convex lens rather than lost to surface reflection and scattering. The trade off to its superior performance is the minimal laser line wavelength range.
Standardized Plano-Convex Focal Lengths
Standard effective focal lengths across a variety of newport lens sizes, materials and shapes provide a systematic approach allowing for lenses of different sizes to be interchanged without requiring other changes to your optical system. Collimating a point light source coming from the planar surface or focusing a collimated light source which is incident on the curved surface will help to minimize the spherical aberration.
Plano-Convex Lens Shape for Focusing Light
Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.
Focusing a Collimated Laser Beam
For an application example, let’s look at the case of the output from a Newport R-31005 HeNe laser focused to a spot using a KPX043 Plano-Convex Lens. This Hene laser has a beam diameter of 0.63 mm and a divergence of 1.3 mrad. Note that these are beam diameter and full divergence, so in the notation of our figure, y1 = 0.315 mm and θ1 = 0.65 mrad. The KPX043 lens has a focal length of 25.4 mm. Thus, at the focused spot, we have a radius θ1f = 16.5 µm. So, the diameter of the spot will be 33 µm.
Collimating Light from a Point Source
Since a common application is the collimation of the output from an Optical Fiber, let’s use that for our numerical example. The Newport F-MBB fiber has a core diameter of 200 µm and a numerical aperture (NA) of 0.37. The radius y1 of our source is then 100 µm. NA is defined in terms of the half-angle accepted by the fiber, so θ1 = 0.37. If we again use the KPX043 , 25.4 mm focal length lens to collimate the output, we will have a beam with a radius of 9.4 mm and a half-angle divergence of 4 mrad.
Mounted Version - with Lens Tubes
The lenses can be mounted in LT series lens tube for constructing a complex optical system or quickly connecting to other threaded lens mounts: A-Line™ series fixed lens mount, or adjustable lens positioner (with thread adapter). Use LT-WR series spanner wrench for easy lens installation.





















