Show Filters:
Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
UZ Series Precision Vertical StagesUZS80CCMotorized Vertical Stage, 4.5 mm Travel, DC Drive, 30 N Load, M4
10 Weeks
$7,531
UZ Series Precision Vertical StagesUZS80PPMotorized Vertical Stage, 4.5 mm Travel, Full Step Drive, 30 N Load, M4
9 Weeks
$6,732

Compatible Controllers

Compatible motion controllers for the UZS stages are:

The UZS80CC is compatible with the  Single Axis DC Motor Controller, and the UZS80PP is compatible with the Single Axis Stepper Motor Controller..

The maximum power consumption of the UZS80CC stage is 40 W, and the UZS80PP stage is 20 W.

Specifications

Features

All Steel Construction

A precision multi-axis assembly with UZS80 supporting a BGS80 motorized goniometer

A full steel body allows for a more compact design with exceptional stiffness-to-weight ratio, greater thermal stability and high load capacity.

High-resolution Vertical Motion

Rotary encoder concept (UZS80CC only)

In order to ensure consistent operation under high loads, the UZS80CC with DC motor is equipped with a precision leadscrew and a 4,000 cts/rev rotary encoder, producing sub-micron MIM performance. The UZS80PP utilizes an open-loop stepper motor with high micro-stepping capability, resulting in sub-micron MIM.

Plug and Play - ESP compatible

The UZS is an ESP-compatible stage. When connected to a Newport controller, it is quickly recognized and its operating parameters are configured without the need for user input. This Plug and Play feature is not only transparent to the use, but it also ensures the safe operation of the stage.

Most Compact Design

With a height of less than 40 mm and footprint of about 261 x 81 mm, the UZS highlights a small footprint and lowest profile out of any vertical stage. The lower-profile platform design also allows for unobstructed access to the load from any direction.

Economical Choice

When compared to the other compact vertical linear stages with unobstructed load access, the UZS is the lowest in price.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed.

UZS Stage Load Characteristics

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
M-CAP-M41Captive Screws, Set of 4 , XY Assemblies
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
M-CAP-M61Captive Screws, MTN XY Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
UTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154

Resources