The LDX-3620B is a battery powered, ultra low noise current source, optimized for narrow linewidth or stable wavelength laser diode applications. It provides a precision current output with <100 nA rms noise and <10ppm stability.
- Battery operated dual range 200 mA/500 mA laser diode current source
- <100 nA rms noise in battery mode
- Better than 10 ppm stability over one hour
- Constant current and constant power operating modes
- Laser diode protection and error detection circuits protect laser diodes in all operating modes
- Long life batteries allow operation up to 16 hours without charging See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDX-3620BLaser Diode Driver, Ultra Low Noise, 500 mA, Battery Operated | In Stock |
Specifications
- Laser Current0.5 A
- Laser Compliance Voltage5 V
- Temperature Coefficient<20 ppm FS/°C
- Computer InterfacesNone
- Laser Output Noise/Ripple Low Bandwidth<70 nA
- Laser Output Noise/Ripple High Bandwidth<600 nA
- Current Output 24 h Stability<50 ppm FS
- Current Output 1 h Stability<10 ppm
- External Modulation High BandwidthDC to 1 MHz
- External Modulation Low BandwidthDC to 10 kHz
- Monitor Current Range20-2000 µA
- Weight11.11 kg
Features
A Choice of Laser Diode Control Modes
Each laser diode driver’s laser current source can be operated in one of three modes:
- Constant current, low bandwidth: optimized for DC operation and offers improved laser protection and lowest noise.
- Constant current, high bandwidth: the output stage supports up to 1MHz modulation frequency for dithering the laser current in power and wavelength tuning applications.
- Constant optical power: provides constant optical power operation of your laser diode by measuring the photocurrent from the laser diode’s rear-facet photodiode or an external photodiode in a feedback control loop to the current source.
External Current Control
Ultra Low Noise and High Stability
Setting the Standard in Laser Diode Protection
Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as adjustable current limit and circuit design. During power up, the laser is protected from over current and turn-on transient conditions by a slow start routine designed to ramp the current to the desired set point referred to as slow-start. Current source response is tested to IEC surge and electrically fast transients (EFT) standards. The current source output is floating relative to chassis ground to prevent any potentially damaging common ground coupling between instruments or machinery and the laser diode. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.
Long Life Batteries
The LDX-3620B can be operated up to 16 hours on a full charge making it ideal for overnight testing. Monitoring the battery charge level any time during instrument operation is easy with a front panel battery charge indicator. Pushing the switch on the left of the display indicates a charge level up to 100% in 25% intervals. The internal batteries provide the benefits of lower noise without the drawbacks of battery powered instruments. Lead acid batteries with good charge retention and charge recoverability were chosen. A DC input to the instrument with a battery charge mode is provided for charging the batteries even during instrument operation. Low battery circuits were designed into the instrument to safely shut down the instrument if the battery charge gets below required instrument operating levels.
Accessories
TO-Can Mounts
Driver Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | In Stock | ||||
![]() | CC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male | 3 Weeks | ||||
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | In Stock |
Butterfly Mounts
Resources
Technical Notes
Using the Dual Modulation Inputs of the LDX-3620B(174.8 kB, PDF) Long-Term Output Stability of the LDX-3620B(82.5 kB, PDF) Fundamentals of Laser Diode Control
Manuals
LDX-3620B Laser Diode Driver User's Manual(2 MB, PDF)
















