SP Series 0.5 in. (12.7 mm) diameter optical mounting posts provide highly stable and versatile mounting of optics, featuring a solid stainless-steel construction and an 8-32 (M4) threaded hole in one end and a 1/4-20 (M6) threaded hole in the other end. SP Series posts can be connected using thread adapters, contain cross-drilled holes to aid in tightening and loosening posts, and can be inserted into 0.5 in. Optical Post Holders.
- Precision ground 0.5 in. (12.7 mm) diameter stainless steel
- Wide range of post heights
- Tapped holes at each end with set screw included
- Cross-drilled hole for easy tightening and loosening
- Get 10% off on quantities of 10 or more. Discount is shown in cart. See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-.75Optical Post, 0.75 in. Height, 0.5 in. Diameter, 8-32 & 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2.5Optical Post, 2.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3.5Optical Post, 3.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Get 10% off on quantities of 10 or more. Discount is shown in cart. Discounted 10 packs of posts are being discontinued. Please click here for the 10x packs that are still available.
Specifications
- Type0.5 in. Diameter Optical Post
- Diameter12.7 mm
- Thread TypeM4 & M6, 8-32 & 1/4-20
- MaterialStainless Steel
Features
Tapped Holes in Both Ends
SP Series Optical Mounting Posts are precision ground 0.5 in. (12.7 mm) diameter stainless steel optical posts. Each post has an 8-32 (or M4 for metric versions) tapped hole in one end and a 1/4-20 (M6) tapped hole in the other end. Each optical mounting post is supplied with a 8-32 (M4) double-ended set screw for joining posts together to create customizable lengths. Different ends of the posts can also be connected with
Eleven Different Height Options
The SP series optical posts are offered in eleven different heights between 0.75 in. (19.1 mm) and 12 in. (304.8 mm). The length of the optical posts, in inches, is the number after the dash in each model number. All eleven models are also available in metric versions, which include an "M-" prefix in the model number.
Compatible With a Wide Variety of Optical Post Holders
These optical posts are compatible with a variety of 0.5 in. Optical Post Holders which lock posts in place over a range of the posts' lengths, giving a continuous and customizable height to the mounted component. Newport's post holder families feature innovative designs such as: a brake-shoe clamp to prevent the post from slipping while making adjustments, a quick-release cam-lock for easy locking of posts, a slotted-base to provide maximum placement flexibility and repeatability, kinematic indentations at the top of the base to allow repeatable rotational alignment, and magnetic bases.
Cross-Drilled Hole for Easy Tightening and Loosening
Posts that are 2 inches and taller feature a 0.1 in. (2.5 mm) diameter cross-drilled hole below the 8-32 (M4) end. By inserting a 5/64 in. (2 mm) hex wrench (or similar tool) into this hole, it can be used to rotate the post to tighten it into or loosen it from the optical table or breadboard more easily.
Convert 0.5 in. Optical Post to Pedestal
(M-) SP-BZ pedestal base adapter features a ¼-20 (M6) threaded hole and attaches to the ¼-20 (M6) end of 0.5’’ post allowing the post to be mounted anywhere on an optical table just like a pedestal. A magnet located inside the base steadies the post prior to clamping it to an optical table using SP-F fork.
Accessories for Customizable Heights and Architectures
Post spacers and threaded extenders are available to offer precise tuning of mounting height to optical posts allowing optics to be mounted at non-standard height. Post collars provide an index point for a specific post height, allowing a 0.5’’ post to be removed from a post holder and returned to the same height. Post-joining angle clamps offer versatile post-post mounting solutions with locking mechanism in place. Fixed 90-degree and adjustable angle versions are available. Optical mount adapter clamps fasten a mount at any angle to a post. Separate adjustment and clamp screws allow you to adjust the position of the mirror without loosening the clamp from the post. For applications where the instrument needs to be electrically isolated, electrical isolating adapters are the best choice.
Accessories
Pedestal Base Adapter and Clamping Fork
SP-F is not directly compatible with the posts. It works with the mini pedestal base adapter which converts the post to pedestal.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-BZPedestal Base, Magnetic, 25.4 mm Height, 12.7 mm Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-BZMagnetic Pedestal Base, 0.5 in. Diameter, 1.0 in. Height, 1/4-20 | |||||
![]() | SP-FClamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Posts Spacers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-0.063-S-10Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.031-S-10Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.125-S-10Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.25-S-10Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Extension Posts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-0.5EPedestal Extender, 12.7 mm Height, 12.7 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.5EPedestal Extender, 0.5 in. Diameter, 0.5 in. Height, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1EPedestal Extender, 25.4 mm Height, 12.7 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1EPedestal Extender, 1.0 in. Height, 0.5 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Thread Adapters
Use thread adapter to join posts together to create customizable lengths
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Electrical Isolating Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SPEElectrical Isolator Set, 12.7 mm Optical Posts, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPEElectrical Isolator Set, 0.5 in. Optical Posts, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |






























