Optical Post, 2.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    63.5 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    1