Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Minimum ApertureMaximum ApertureOptical Axis HeightThread Type Avail. Price
Post Mounted Iris DiaphragmsID-0.51.0 mm11 mm16.0 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Post Mounted Iris DiaphragmsID-0.5-PK1.0 mm11 mm16.0 mm
$295
Post Mounted Iris DiaphragmsID-1.01.5 mm25 mm27.3 mm8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
Post Mounted Iris DiaphragmsID-1.0-PK1.5 mm25 mm27.3 mm8-32
$371
Post Mounted Iris DiaphragmsID-1.52.4 mm41.3 mm37.5 mm8-32
$104
Post Mounted Iris DiaphragmsID-1.5-PK2.4 mm41.3 mm37.5 mm8-32
$518
Post Mounted Iris DiaphragmsM-ID-1.01.5 mm25 mm27.3 mmM4
$74
Post Mounted Iris DiaphragmsM-ID-1.0-PK1.5 mm25 mm27.3 mmM4
$371
Post Mounted Iris DiaphragmsM-ID-1.52.4 mm41.3 mm37.5 mmM4
$104
Post Mounted Iris DiaphragmsM-ID-1.5-PK2.4 mm41.3 mm37.5 mmM4
$518

Features

Three Versions for a Wide Range of Aperture Sizes

Iris Diaphragms provide continuously variable apertures for a multitude of optical applications, such as beam alignment, light attenuation, or as baffles to block spurious reflections and scattered light. Three models are available with aperture size ranges of 1.0 mm to 11 mm, 1.5 mm to 25 mm, and 2.4 mm to 41.3 mm. Model ID-1.0 and ID-1.5 Irises mount directly to optical posts and pillars with an 8-32 threaded hole or M4 threaded hole for metric versions. The miniature ID-0.5 Iris mounts to posts, such as SP series posts, with the MH-2P Optic Holders.

Continuously Adjustable Opening With Ideal Shape

For smooth adjustment and an optimal shape for the aperture opening, each iris consists of an array of curved, overlapping, spring-steel leaves that intersect into the circular opening. Up to 18 leaves adjust continuously between two supporting rings with the adjustment of a pin handle attached to the inner ring.