Gradient index micro lenses (GRIN lenses or GRIN Rod Lenses) have a radially varying index of refraction that causes an optical ray to follow a sinusoidal propagation path through the lens. They combine refraction at the end surfaces along with continuous refraction within the lens.
- Ideal for laser collimating and focusing for fiber coupling
- Improved aberration correction
- AR coated for 630, 830, 1300, or 1560 nm
- Convenient to mount See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LGI1300-1 | |||||
![]() | LGI1300-2 | |||||
![]() | LGI1300-3 | |||||
![]() | LGI1300-4 | |||||
![]() | LGI1300-5 | |||||
![]() | LGI1300-6 | |||||
![]() | LGI1560-1 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI1560-2 | |||||
![]() | LGI1560-3 | |||||
![]() | LGI1560-4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI1560-5 | |||||
![]() | LGI1560-6 | |||||
![]() | LGI630-1 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI630-2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI630-3 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI630-4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI630-5 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI630-6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI830-1 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI830-2 | |||||
![]() | LGI830-3 | |||||
![]() | LGI830-4 | |||||
![]() | LGI830-5 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI830-6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Lens ShapePlano-Plano
- Lens MaterialSELFOC® radial gradient index oxide glass
- Lens TypeGradient Index Micro lens
- Transmission≥89% @ 320-2000 nm
Features
Understanding GRIN pitch
A lens is said to have a pitch of 1.0 if its length is such that a ray completes one sinusoidal period in traveling through the lens. This is analogous to a series of four thin lenses spaced two focal lengths apart from one another to form an 8 focal length long telecentric relay. Quarter pitch GRIN lenses, with an object placed near the entrance face behave much like single thin lenses positioned one focal length away from the object.
Low On Axis Aberrations
Gradient index micro lenses (GRIN lenses) have a radially varying index of refraction that causes an optical ray to follow a sinusoidal propagation path through the lens. GRIN lenses have extremely low aberrations for objects near the optical axis, making them excellent for collimating diode lasers or coupling light into multimode optical fibers.
Four Wavelength Options
The general purpose plano-plano lenses are available in four wavelength options (630, 830, 1300, and 1560 nm). Each lens is cut to the pitch length for the specified wavelength, then coated with an appropriate antireflection coating.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | |||||
![]() | 561-GRLens Mount, Gradient Index (GRIN), 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GBMBlank, GRIN Lens Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-926Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers | |||||
![]() | F-92-C1Optical Fiber Coupler, GRIN Lens, Connectorized Fibers | FREE 2-day shipping on thousands of products on Newport.com Learn More |