Low GDD Mirror, Ytterbium Laser, 45° AOI, 25.4 mm, 505-530 nm

  • Wavelength Region
    VIS
  • Wavelength Range
    505-530 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm
  • Material
    UV Grade Fused Silica
  • Coating Type
    Laser Line Ultrafast Dielectric
  • Coating Code
    UF.F55
  • Reflectivity
    Rp, Rs > 99.5% @ 505-530 nm
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    ≤ 3 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Commercial Polished
  • Thickness
    6.35 mm
  • Thickness Tolerance
    ±0.5 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.75 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning