This product is only available on www.mks.com

Overpressure Centering Ring, NW25 Size ISO-KF Flange, Viton O-Ring

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW25