Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Flange Gasket, Copper, Etched, 1.33 in. CF Flange, Quantity 10

Specifications

  • Component Type
    Etched Flange Gasket
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    1.33 in.
  • Material
    Copper
  • Thickness
    0.08 in. (2.03 mm)
  • Pack Quantity
    10