SR-Z Series 1.5 in. (38.1 mm) diameter solid stainless steel optical pedestals with magnetic bases allow faster, easier, and more accurate alignment of optical systems compared to traditional pedestals. The machined-in pedestal base provides the most stable and rigid means of mounting components to an optical table, while the magnet hold ensures secure positioning while clamping the base to the surface. Optical mounts can be directly attached to these pedestals without the need for a separate adapter.
- 1.5 in. diameter, solid steel posts for optimal rigidity
- Magnetic, machined-in pedestal base provides versatile and controlled mounting
- Index marks allow quick height reference for easy identification
- Multiple sizes and accessories available for customizable heights and architectures
- English and Metric versions available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-1ZPedestal Pillar, Magnetic Base, 1 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-1.5ZPedestal Pillar, Magnetic Base, 1.5 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2ZPedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock | ||||
![]() | SR-4ZPedestal Pillar, Magnetic Base, 4 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-6ZPedestal Pillar, Magnetic Base, 6 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1ZPedestal Pillar, Magnetic Base, 25.4 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1.5ZPedestal Pillar, Magnetic Base, 38.1 mm Height, 38.1 mm Diameter, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-2ZPedestal Pillar, Magnetic Base, 50.8 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3ZPedestal Pillar, Magnetic Base, 76.2 mm Height, 38.1 mm Diameter, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeMagnetic Pedestal Pillar
- MaterialStainless Steel
- Diameter1.5 inch (38.1 mm)
Features
Designed for Maximum Stability
Constructed from solid stainless steel, the SR Optical Support Rods are designed for maximum stability by integrating multiple features into a single part. Rather than having several separate adaptors, these support rods have a machined-in pedestal base for use with SR-F clamping forks and multiple machined-in mounting holes.
Magnetic, Machined-in Pedestal Base
This unique mounting system provides the most stable and rigid means of mounting components to an optical table. Machined-in pedestals eliminate the need for an extra attachment before mounting to an optical table or breadboard, with clamping forks. Magnets located in the bases of the rods/posts hold them in place temporarily to facilitate ease of mounting and system alignment.
Two Types of Mounting Holes on Top
The rods have a center ¼-20 (M6) threaded mounting hole, as well as two additional 8-32 (M4) mounting holes, which are in line with the center hole, and are offset by ½ in. (12.7 mm). Using these two additional mounting holes, mirror mounts can be directly attached to the rod without the need for a separate adaptor.
Accessories for Customizable Heights and Architectures
Compatible with Aegis Qube™ Beam Routing System
SR series pedestals can be used for the steel Aegis Qube™ Beam Routing System via adapter Q-XE-RA-1, which is made to attach to Q-OC-1 cubic enclosure to provide modular and versatile means for routing, shielding, and enclosing laser or similar light beams above an optical table.
Accessories
Clamping Fork
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Construction Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-QRod Mounting Cube, 1.5 in. Diameter Posts and Pillars, 1/4-20 Thread | In Stock | ||||
![]() | M-SR-QRod Mounting Cube, 38.1 mm Diameter Posts and Pillars, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-SCPost Clamp, Sliding, 1.5 in. Diameter Posts and Pillars, 1/4-20 Thread | In Stock | ||||
![]() | M-SR-SCPost Clamp, Sliding, 38.1 mm Diameter Posts and Pillars, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Extension Posts and Spacers
For complete list, check 1.5 in. Post Extenders and Spacers family
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-1EOptical Post, 25.4 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3EOptical Post, 76.2 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2EOptical Post, 2.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-4POptical Post, 4.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.063-SPedestal Pillar Spacer, 0.063 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Technical Notes
Selection Guides
Technical Articles
The Finer Points of Fine Mechanics(2.1 MB, PDF)


























