Sorry, this product is no longer offered for sale. The recommended replacement product is xps-d-universal-motion-controller.

Resources & Downloads
Application Notes
A Diamond in the Rough: Industrial Diamond Cutting and Processing with a 4-Axis Precision Motion System(517.1 kB, PDF) AWARE - Wide Field of View Camera(517.7 kB, PDF) Extremely Large Telescope Metrology(408.5 kB, PDF) Building a High Performance Non-contact Optical Surface Metrology System(400.4 kB, PDF) Ultrafast Laser Micromachining with Newport XYZ Motion System(393.9 kB, PDF) Motorized Alignment System Brings a New Light into Optical Fiber(787.2 kB, PDF) Optical Inspection With XY Stages in Lithography Machine System(221 kB, PDF) Z-Scan for the Characterization of Transparent Optical Materials(407.7 kB, PDF) Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB) Terahertz Pulse Generation with Ultrafast Laser and GTS Precision Linear Stage(641.2 kB, PDF) Fiber Grating Inscription System With Newport IMS Series Stage(211.5 kB, PDF) Three-Dimensional Microfabrication by Two-Photon Polymerization(932.1 kB, PDF) Photon Echo Spectroscopy(315.6 kB, PDF) Testing MEMS-based Accelerometers in GPS Navigation System with a Custom 2-Axis Gimbal(388.8 kB, PDF) Photoresponse Mapping of Photovoltaic Cells(5.4 MB, PDF) XY-Theta Motion System For Laser Scribing on LED Wafer(1.3 MB, PDF) XPS-RC Download(335.4 kB, PDF) High Speed Automated Optical Inspection (AOI) System(611 kB, PDF) Workstation for Laser Direct-Write Processing(4.4 MB, PDF) Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) Fast Steering Mirror Technology Active Beam Stabilization(270.7 kB, PDF) Flame Test Automation with Shadowgraph Technique(265.8 kB, PDF)
Technical Notes
Controlling a Newport Stage With a Missing or Damaged ESP Chip(10 MB, PDF) Socket Communication on the XPS using TCL - Technical Note(891.7 kB, PDF) GUI_Launch_error_AdminRights_solution(33.9 kB, PDF) FTP Connection to the XPS with Internet Explorer Version 7 and Later(307.7 kB, PDF) Interfacing an Interferometer Encoder to an XPS Controller(148.9 kB, PDF) A Beginner’s Guide to Homing with the XPS(1.8 MB, PDF) XPS TCL Script to Execute a PVT Trajectory(249.7 kB, PDF) Setting up an XPS with a Direct Drive Stage and SIN/COS Encoder(1.8 MB, PDF) Trigger Synchronization using a Newport XPS Series Motion Controller(303.1 kB, PDF) XPS-Q High Speed Position Compare Output(1 MB, PDF) XPS Positioner Mapping Compensation(200.1 kB, PDF) Metrology and Acceptance Test Procedure Newport Motion Control and EPICS Guidelines for Tuning With The XPS Motion Controller(1.7 MB, PDF) Stage and Controller Compatibility Guide
Literature
Telecom Data Brochure(4.9 MB, PDF) XPS Driver Cards Datasheet(2.5 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
Manuals
XPS-Q8 Software Drivers Manual(295.1 kB, PDF) XPS-Q8 XPS Documentation(15.4 MB, PDF) XPS-DRV00/XPS-DRV00P Pass Through Driver Card Information(132.3 kB, PDF) XPS-DRVP1 Driver Board User's Manual(1 MB, PDF) XPS Quick Start(1.4 MB, PDF) CPU E4797x for XPS-QNX - Instruction Manual(760.2 kB, PDF) XPS-RC Remote Control User's Manual(1.4 MB, PDF) XPS-Q8 TCL Manual(1.5 MB, PDF)
Other
XPS-Q8 Release Note(1.3 MB, PDF) XPS-Q8 Configuration Wizard Documentation(2.4 MB, PDF)
Software
XPS GCode Version 2.03(7.5 MB, ZIP) Microsoft.NetFramework4.0(775.9 kB, ZIP) XPS Example Software Code(1.1 MB, ZIP) XPS_GUI_Installer_Win7(1.3 MB, ZIP) XPS-Q_Drivers(387.8 kB, ZIP) XPS_GUI_Installer_WinXP(1.2 MB, ZIP) XPS-Q8 Standard Installer Pack 30039.zip(90.2 MB, ZIP) XPS Firmware History(321 kB, PDF) StageDataBase_V 3.0.6(153.8 kB, ZIP) XPS / HXP . NET Assembly_V2.3.0(9.5 MB, ZIP) XPSQ8StandardInstallerPack30035.exe.zip XPSQ8StandardInstallerPack30035.exe.zip
Related Products
When connecting a third party stepper motor to a Newport XPS controller, what are the minimum and maximum of microstepping?
XPS controllers have two types of MotorDriverInterface : AnalogStepperPosition or PulseDir / PulsePulse. In both cases, XPS controllers do not need a MicroStepping Factor to calculate the output voltage to PP motors. Microstepping is calculated based on internal algorithms so that the customer does not need to worry about defining it.
What are the advantages of the XPS-Qx controller?
The XPS-Qx is based on the QNX real time operating system. The QNX has been used in the Newport Hexapod controller since 2009 and is now extended to the XPS universal motion controller, providing a proven, robust platform with a number of advantages. The new dual-core processor enables not only a faster boot cycle, but also more stable performance as motion processes are executed seperately from all of the other CPU tasks. TCP/IP communication and error handling process are improved for better user access and control. For more demanding OEM applications, the new firmware allows expansion to Precision Platform for extended features.
Will XPS-Qx require any change in existing setups for XPS-Cx?
The XPS-Qx provides the same web interface and the same powerful functions used in existing XPS-Cx controllers. All the hardware dimensions, connectors, TCL commands and driver cards are the same as before. To make programming integration easy, the XPS-Qx continues to include software drivers for LabVIEW, Python, Matlab, TCL, C++, C#, and Visual Basic. To enjoy the benefit of the QNX operating system with existing XPS-Cx controllers, XPS-QKIT allows users to make a full conversion, without having to return units to factory for an upgrade.
Can the XPS read G-Code?
XPS-GCODE was developed to execute G-Code files on a 3-axis positioning system controlled by an XPS Universal Controller. XPS-GCODE converts G-Code source files into XPS native “*.TCL” and “.PVT” file formats. This conversion allows the user to take full advantage of advanced motion capabilities of the XPS controller, including multi-axis motion defined along lines and arcs, as well as tool (on/off) control, speed control and Digital/Analog output control of shutters, as an example .
Controller Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-TG5Cable, Trigger Output, LEMO/flying leads, 5m | In Stock | ||||
![]() | MCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F | In Stock | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | |||||
![]() | MCAB-7Cable, 7 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female |
XPS Controller Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-GCODEG-code Software, XPS controller | 2 Weeks |
XPS Driver Cards
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | In Stock | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | |||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver | In Stock | ||||
![]() | XPS-DRV00PPass-through Driver Module, Pulse and Direction | In Stock |