Our SA2 series solid aluminum optical breadboard plates provide a cost effective, non-magnetic solid surface with a grid of 1/4-20 or M6 tapped holes for building optical assemblies, small sub-systems, and small optical experiments.
- Convenient mounting surface for non-critical applications
- Low reflectance matt black anodized aluminum working surface
- Through tapped 1/4-20 or M6 mounting hole grid
- Solid 12.7 mm thick aluminum plate construction
- Corner counterbored through holes for easy mounting See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-04x06Optical Breadboard Plate, Solid Aluminum, 4 x 6 in., 1/4-20 Hole Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-04X12Optical Breadboard Plate, Solid Aluminum, 4 x 12 in., 1/4-20 Hole Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06X12Optical Breadboard Plate, Solid Aluminum, 6 x 12 in., 1 in. 1/4-20 Grid | |||||
![]() | SA2-06X18Optical Breadboard Plate, Solid Aluminum, 6 x 18 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x24Optical Breadboard Plate, Solid Aluminum, 6 x 24 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x36Optical Breadboard Plate, Solid Aluminum, 6 x 36 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X10Optical Breadboard Plate, Solid Aluminum, 8 x 10 in., 1 in. 1/4-20 Grid | |||||
![]() | SA2-10X12Optical Breadboard Plate, Solid Aluminum, 10 x 12 in., 1 in. 1/4-20 Grid |
Selection Guide
Optical Breadboard Selection Guide
Optical breadboards are selected based on performance criteria like damping and stiffness based on the application. Once the type of breadboard required is determined you can choose the surface size that will support your application.
| Precision Grade | Scientific Grade | Lightweight | Solid Aluminum | |
| Applications | Interferometry and critical high resolution experiments | Electro-optical experiments & processes | Less vibration-sensitive equiptment mounting and experiments | Classroom demonstrations and equipment setups |
| Damping Performance | ★★★★★ | ★★★★ | ★★★ | ★ |
| Stiffness | ★★★★★ | ★★★★★ | ★★★ | ★ |
| Cost | $$$$$ | $$$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Stainless Steel | 1.6 mm Thick 430 Stainless Steel | Anodized Aluminum | |
| Bottom Skin | 3.4 mm thick Carbon Steel | 1.6 mm thick cold rolled Steel | N/A | |
| Core Design | Vertically Bonded Trussed Honeycomb | Patent-pending Extruded Core | Solid Aluminum | |
| Side Panels | Modal Dampers | Highly Damped Composite Wood | N/A | N/A |
| Ferromagnetism | Magnetic | Magnetic | Magnetic | Non-Magnetic |
| Mounting Holes | Tapped and Individually Sealed | Tapped and Individually Sealed | Theaded holes integrated into extruded core | Tapped Through |
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid |
| Standard Version | PG | SG | LW | SA2 |
| Microlock Version | PG-ML | SG-ML | N/A | N/A |
| Double Density Hole Version | N/A | SGD | N/A | SA2-D |
Specifications
- TypeSolid Aluminum Optical Breadboard Plate
- Thickness0.5 in. (12.7 mm)
- Working SurfaceLow reflective anodized aluminum
- Surface Flatness±0.02 in. (±0.5 mm)
- Mounting Holes1/4-20
M6 (M- Versions)
- Number of Counterbored HolesFour 0.25 in. located at the corners inset 0.5 in. (12.5 mm) from the edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions)
Features
Convenient Platform for Optical Assemblies
These solid aluminum, nonmagnetic, optical breadboard plates provide a low cost, convenient platform for building optical assemblies, small optical experiments and optical subsystems. Our wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Counterbored Through Holes for Easy Mounting
SA2 solid aluminum optical breadboards feature four counterbored through holes in the breadboard corners, making it easy to retrofit to existing optical tables for increased workspace and convenience. As compared to competitive solid breadboards, our mounting through holes are located on the mounting hole grid. This allows an SA2 breadboard mounted to an optical table to have its hole pattern aligned with the optical table hole pattern instead of being offset from it.
1/4-20 or M6 Mounting Hole Grid
Solid aluminum optical breadboards are offered with either a 1 inch grid of 1/4-20 mounting holes and a 0.5 inch border or a 25 mm grid of M6 mounting holes and a 12.5 mm border (M- metric versions). The mounting holes are through tapped with cut (not rolled) threads with countersink. The mounting hole grid makes optical system alignment fast and easy as optical components mounted above the breadboard mounting holes will be perfectly aligned with the components mounted above other holes in the X or Y direction.
Solid Aluminum Optical Breadboard Mounting Options
90 Degree Breadboard Mounting
Our 90º Optical Breadboard Mounting Brackets are ideal for mounting SA2 Series Solid Aluminum Breadboards in a vertical orientation. The brackets are rigid with slotted mounting points and are available in 6, 12, and 18 inch sizes. Our 360 Series Angle Brackets can also be used for rigid and accurate 30°, 45°, 60°, and 90° breadboard mounting.
Vibration Isolated Breadboard Mounting
Sorbothane Vibration Isolation Mounting Feet are ideal for isolating a small SA2 breadboard from a standard workbench. The mounts are sold individually and supplied with a 1/4-20 or M6 thread for easy mounting. They are offered in 50 or 70 durometer. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.
Elevated Removable Breadboard Mounting
Our Optical Posts can be used for elevated solid aluminum optical breadboard mounting with easy repeatable installation and removal of the breadboard. The precise position of the SA2 breadboard is maintained with pegs.
Elevated Pedestal Breadboard Mounting
Solid aluminum breadboards can be mounted above a optical table or optical breadboard at a fixed height using Optical Pedestals and Clamping Forks. The optical pedestals provide a rigid and stable mounting points for the corner mounting holes, and the clamping forks allow for easy relocation on the surface of the table.
Perimeter Shields for Optical Breadboards
Perimeter Light Shields provide simple beam block protection and security for your optical breadboard setup. The shields are easily mounted to perimeter breadboard holes and mounting slots offer positioning flexibility. A unique method of slotting two shields together eliminates seams and reduces any light leakage.
Adjustable Height Breadboard Mounting
You can create an adjustable height platform by mounting a solid aluminum breadboard to an optical support rod by using an optical rod clamp and a 360 series angle bracket.
Kinematic Breadboard Mounting
These Kinematic Breadboard Adaptors allow you to remove and replace SA2 breadboards while preserving the final alignment. They mount directly to SA2 series breadboards either on the top side or bottom side of the breadboard. Top-side mounting provides the lowest surface height but leaves less mounting area on the breadboard.
Mechanical Vibration Isolation Mounting
Our VIB100 Super Compact Mechanical Vibration Isolators can be used to isolation mount our SA2 solid aluminum breadboards. VIBe™ technology works in horizontal direction by utilizing ball bearings sandwiched between precision raceways, forming the plane of isolation. When the ball bearings displace and restore into their positions in raceways, they act like nonlinear springs that cut off the transmission of vibrations. Shown is a Michelson Interferometer set up on an SA2 breadboard.
Optical Breadboard Handles
Optical Breadboard Handles are ideal for lifting and handling SA2 optical breadboards. Made in Italy with reinforced glass fiber, these handles are robust, light weight and resistant to oil, solvents and other chemical agents.
Other Solid Aluminum Breadboard Options
Double Density Solid Aluminum Breadboard Plates
Double Density Solid Aluminum Optical Breadboards feature twice the number of mounting holes as a same size standard hole pattern breadboard. They are designed for compact applications that require optical components mounted closer to each other than a standard 1 inch (25 mm) breadboard hole grid pattern will allow.
Miniature Quadruple Density Double-Threaded Breadboard Plates
Miniature High-Density Breadboard Plates feature a quadruple density 0.5 in. (12.7 mm) grid pattern of both 1/4-20 and 8-32 (M6 and M4) mounting holes. Use these miniature solid aluminum breadboards to combine several optical mounts together on to a single stable platform that is easy to transport.