Specifically designed to drive low power laser diodes, the LDP-3811 is a microprocessor-controlled current source with two operational modes, CW or pulsed. It offers a dual range 200/500 mA output for the flexibility to meet a variety of lower power laser diode testing needs. The standard GPIB interface with trigger in/out functions allow complete system integration with other lab equipment, and improve the accuracy, ease, and speed of data gathering and remote measurement.
- Up to 500mA CW and pulsed laser diode driver
- Built-in laser diode protection
- Adjustable pulse amplitude, pulse width and duty cycle
- Clean precise pulses with <25 ns rise times and low overshoot (<5%)
- IEEE488/GPIB instrument interface
- Trigger In and Out functions See All Features
Specifications
- Laser Current0.5 A
- Laser Compliance Voltage25 V
- Temperature Coefficient<100 ppm FS/°C
- Computer InterfacesGPIB
- Laser Current Resolution100 µA
- Laser Current Accuracy±0.5% of Full Scale
- Noise/Ripple (rms)<200 µA
- Current Output 24 h Stability<100 ppm Full Scale
- Current Output 1 h Stability<200 ppm Full Scale
- Duty Cycle0.01% to 100%
- Pulse Width100 ns to 1 ms
- Pulse Repetition Rate1 µs to 1 ms
- Rise/Fall Time<25 ns
- Display Type5-digit Green LED
- Weight5.2 kg
Features
Complete System Integration
Adjustable Pulse Parameters
CW or Pulsed Operation
Setting the Standard in Laser Diode Protection
Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as current limits for both ranges and power line transient protection. Error indicators assist when conditions occur. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.
Accessories
Instrument Rack Mount
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RM-124Single Rack Mount Kit, LDP-3811 Series | In Stock |
Driver Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC316MCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack | In Stock | ||||
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | In Stock | ||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock |
Resources
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Pulsing a Laser Diode(581.5 kB, PDF)
Software
LDP-3811 LabVIEW Driver Version 1.0(283.6 kB, ZIP)
Manuals
LDP-3811 Laser Diode Driver User's Manual(3.7 MB, PDF)
Literature
LDP-3811 Pulsed & CW Laser Diode Driver Brochure(115.9 kB, PDF)












