Our laser grade optical windows have excellent < 30 arc-seconds parallelism resulting in minimal transmitted beam deviation. The windows are available with broadband AR coatings on both sides for use in visible or IR applications.
- Laser-grade, suitable for the most demanding applications
- ≤λ/20 surface flatness and 10-5 scratch-dig
- Parallel to less than 30 arc sec for minimal transmitted beam deviation
- High quality Grade A N-BK7
- Broadband AR coatings for visible, or NIR applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BW40-30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BW40-30AR.14 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BW40-30AR.18 | In Stock | ||||
![]() | 10BW40-30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BW40-30AR.14 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BW40-30AR.16 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BW40-30AR.18 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20BW40-30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20BW40-30AR.14 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20BW40-30AR.16 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MaterialGrade A N-BK7
- Surface Flatnessλ/20 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness Tolerance±0.25 mm
- Transmitted Beam Deviation±30 arc sec
- Chamfers12.7 & 25.4 mm: 0.25-0.75 mm face width
50.8 mm: 0.38-1.14 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance+0/-0.15 mm
- Wedge≤30 arc sec
- Damage Threshold7.5 J/cm2, 10 ns pulses, 20 Hz for coated models
Features
N-BK7 for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics.
Broadband Visible Antireflection Coatings
Our AR.14 broadband multilayer antireflection coating markedly improves the transmission efficiency of these lenses by reducing surface reflections over a 430-700 nm wavelength range. This AR coating performs effectively for multiple visible wavelengths and tunable lasers eliminating the need for several sets of optics.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2DBMirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















