Our M family of clear-edge mirror mounts sets the new standard for affordability in a kinematic mirror mount.
- Affordable clear edge mirror mounts
- Hold round, square or D-shaped optic
- High sensitivity 100 TPI knob adjusters
- Hardened carbide pads
- Save even more with cost-saving 10 packs See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-CPMirror Mount, CenterPoint, Lab Standard, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Q-PKMirror Mount 10 Pack, 1.0 in., 2 Knob Actuators, M1Q | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Clear Edge, CenterPoint™, Hex-Driven, Side-Clamp, Platform, and V-Groove versions.
CenterPoint™ Mount
The M1-CP CenterPoint™ mirror mount makes optical setups quick and easy because its mounting hole is located directly below the mirror's optical axis. So when mounted on a post that is directly attached to an optical table or breadboard without a clamping fork, the center of the mirror is in line with the hole pattern – this leads to faster alignment with other components of the optical system. Additionally, compact experiments are easier to construct, and optical systems taking advantage of this feature will require fewer standard parts and accessories, resulting in further cost savings.
Side-Clamp Mount
The M1-RQ Side-Clamp mount has a unique built-in post clamp for mounting to standard 0.5 in. (12.7 mm) optical posts. With this side clamp mechanism, the mount can be easily rotated in and out of the beam path. The side-mounted clamp allows the mount to slide over the full length of the post from table surface level to the top of the post without interfering with the beam path.
Horizontal Mounting
The M1Q and M1-1D mirror mounts have screw holes in the corner of the back plate allowing them to be horizontally mounted directly on a standard post or pedestal. This configuration also lends M1Q to mounting beam splitting cubes using the UPA-CH1 adaptor or for creating a vertical beam path using the UPA- 45D1 45-degree mirror adaptor.