Our IPV leveling valves offer you a wide variety of valve options for both new and existing pneumatic isolation systems.
- Spare standard pneumatic leveling valves
- Specialty pneumatic leveling valves
- Pneumatic leveling valve kits See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | In Stock | ||||
![]() | IPV-S2Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in | 2 Weeks | ||||
![]() | IPV-HG1Leveling Valve, Pressure Gauge, High Gain, ±0.010 in | 4 Weeks | ||||
![]() | IPV-HG2Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in | In Stock | ||||
![]() | IPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in | 2 Weeks | ||||
![]() | IPV-LG2Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in | 2 Weeks | ||||
![]() | IPV-HP1Leveling Valve, High Precision, Pressure Gauge, ±0.002 in. | 2 Weeks | ||||
![]() | IPV-HP2Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in | 2 Weeks | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | 2 Weeks | ||||
![]() | IPV-S2-KTLeveling Valve Set, 3 IPV-S2 Valves, No Pressure Gauge, Medium Gain | 3 Weeks |
Features
Three Gain Levels to Choose From
Our pneumatic leveling valves are offered with three different gain levels to support a wide variety of applications.
- Medium Gain: Medium gain leveling valves offer the best compromise between isolation and response time making them a great choice for most typical applications.
- High Gain: High gain leveling valves have a faster response time allowing faster recovery from a disturbance, but have reduced high frequency isolation as a result.
- Low Gain: Low gain leveling valves offer the best high frequency isolation, but have a slower response time.
High Precision Leveling Valves
Our high-precision leveling valves (IPV-HP1 and IPV-HP2) provide improved re-leveling accuracy to better than ±0.002 inch.
Our standard precision leveling valves feature ±0.010 inch releveling accuracy.