About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector

Air Regulator and Filter

Air Regulator and Filter
This air regulator and filter removes contaminants from the air and regulates it to the optimum pressure for the operation of a pneumatic isolation system. This is important since compressed air plumbed from a central facility usually contains water and rust particles that can clog an isolation system. Air regulators are recommended for maintenance free operation. The fitting accepts 0.25 in. diameter air tubing. Mounting bracket is also included.
- Air regulator and filter for pneumatic isolation systems
- Regulate the optimum pressure
- Fitting for 0.25 in. diameter air tubing
- 0 to 120 psi See All Features
Showing 1 of 1 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ARFAir Regulator and Filter, 0 to 120 psi | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Manuals
Air Regulator and Filter Data Sheet Simplified Version(493.4 kB, PDF)