Newport’s Fabry-Perot (FP) laser diodes are available at various wavelengths from UV to 1550 nm with high optical power levels.
- Variety of popular wavelengths available
- Ultrafine PID temperature controlled LQC Series models
- Affordable LPM Series versions
- Easy mounting to optical mounts
- Note: Not CE marked See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPM1310-05E | In Stock | ||||
![]() | LPM1550-05E | In Stock | ||||
![]() | LPM405-95E | In Stock | ||||
![]() | LPM635-03C | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPM635-08C | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPM639-30C | In Stock | ||||
![]() | LPM690-30C | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LQC1310-05E | |||||
![]() | LQC1550-05E | |||||
![]() | LQC639-30C |
Notes:
Models ending with "C" generate circular beams, and models ending with "E" generate elliptical beams.
Specifications
- Center Wavelength Tolerance<700 nm: ±10 nm
700 to 1300 nm: ±15 nm
1300 to 1600 nm: ±20 nm - Power StabilityLPM: <5% (8 hr.)
LQC: <1% (8 hr.) - Maximum Operating CurrentLPM: 120 mA
LQC: 3000 mA - SizeLPM: Ø12.7 x 50.8 mm
LQC: Ø38.1 x 157.5 mm
- Noise<0.5%
- Power RequirementsLPM: 3.5 to 5 VDC
LQC: 4.8 to 12 VDC - Operating Temperature0 to 40°C
Features
LQC Series for Excellent Performance
The LQC Series includes a self-contained laser diode with superior optical quality, a very high precision current source and a PID temperature controller built in the module. These laser modules are ideal for demanding experimental setups where the temperature and current control are important.
Wide Variety of Laser Modules
Economical LPM Series
For applications that only need laser diode modules with simple, more economical fixed output power supplies, the LPM series is suitable. The LPM modules include the diode and collimating optics in a single case.
Elliptical or Circular Beam Output
All LPM and LQC diode lasers are available either in elliptical (E versions) or circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser and exhibit better quality than elliptical versions. The wavelengths indicated are typical values only, due to the nature of FP lasers.
LPMS Power Supplies Recommended for Use with Laser Diode Modules
Newport's LPMS Series Power Supplies (sold separately) are more than just power supplies. This is a key instrument that will make the LPM and LQC laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-2330 nm require a 5 VDC power source. (Note: Warranty is not applicable when a custom power supply is used to drive the laser diode module.)
Applications
- Spectroscopy
- Interferometry
- Machine vision
- Flow cytometry
- Tissue fluorescence
Accessories
Optical Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CLD-1Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode | In Stock | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-AMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Interface Cable
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LQC-CABInterface Cable, LQC Laser Modules |
Power Supplies
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMS-8-110Power Supply, < 500 nm Laser Diode Modules, 8V DC/110 VAC | In Stock |
Resources
Manuals
LPM Laser Diode Modules User's Manual(1.5 MB, PDF) LQx Series Laser Diode Modules User's Manual(744.2 kB, PDF)