Show Filters:
Showing 10 of 12 total products
Compatibility:
Select
Select
Compare Description Drawings, CAD & Specs DiameterAntireflection Coating Avail. Price
Laser Line Optical Windows05QW20-112.5 mm1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$184
Laser Line Optical Windows05QW20-212.5 mm532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$184
Laser Line Optical Windows05QW20-312.5 mm355 nm
In Stock
$195
Laser Line Optical Windows05QW20-412.5 mm266 nm
In Stock
$201
Laser Line Optical Windows10QW20-125.0 mm1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
Laser Line Optical Windows10QW20-225.0 mm532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
Laser Line Optical Windows10QW20-325.0 mm355 nm
6 Weeks
$234
Laser Line Optical Windows10QW20-425.0 mm266 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$237
Laser Line Optical Windows20QW20-150.0 mm1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$368
Laser Line Optical Windows20QW20-250.0 mm532 nm
In Stock
$368

Specifications

  • Material
    Excimer Grade UV Fused Silica
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.10 mm
  • Wavefront Distortion
    λ/20 @ 632.8 nm, transmitted
  • Parallelism
    5 arc seconds
  • Cleaning
  • Clear Aperture
    Central 90% of diameter
  • Diameter Tolerance
    +0/-0.10 mm
  • Angle of Incidence

Features

Optimized for Nd:YAG Laser Applications

Each surface of our High Energy Parallel Windows is coated with a high efficiency, high damage threshold V-coating. Coatings are available to maximize transmission at 1064nm, 532nm, 355nm and 266nm, corresponding to the 1st, 2nd, 3rd, and 4th harmonics for Nd:YAG lasers.

High Precision Manufacturing

These high energy parallel windows are manufactured to the highest precision with flatness up to λ/10 for low distortion and < 5 arc second parallelism for exceptionally low beam deviation.

Low Scatter

Our high energy parallel windows are made with the finest quality excimer grade UV fused silica material for extremely low bulk scatter and autofluoresence. These optics boast a high quality surface of 10-5 scratch-dig for very low surface scatter.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21
LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Resources

Selection Guides

Technical Notes