Our 1064 nm UV fused silica precision bi-convex (double-convex) lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion for demanding laser focusing applications.
- 1064 nm anti-reflection coating
- UV grade fused silica substrates
- ≤λ/8 surface irregularity, 20-10 scratch-dig
- Standardized focal lengths across different lens sizes
- Double-Convex shape for focusing applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SBX013AR.33Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 12.7 mm EFL, 1064nm | In Stock | ||||
![]() | SBX016AR.33Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 25.4 mm EFL, 1064nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX018AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 20.0 mm EFL, 1064nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX019AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 25.4 mm EFL, 1064nm | In Stock | ||||
![]() | SBX020AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 32.0 mm EFL, 1064nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX022AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 50.2 mm EFL, 1064nm | In Stock | ||||
![]() | SBX025AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 75.6 mm EFL, 1064nm | In Stock | ||||
![]() | SBX028AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 100 mm EFL, 1064nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX031AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 150 mm EFL, 1064nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX034AR.33Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 200 mm EFL, 1064nm | In Stock |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens ShapeBi-Convex (Double Convex)
- Lens MaterialUV Fused Silica
- Antireflection Coating1064 nm
- Coating TypeLaser Line V-Coat Multilayer
- Coating CodeAR.33
- Damage Threshold12 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/2
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning
Features
UV Fused Silica Substrates for UV, Laserline & Broadband Applications
UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. For more information, refer to our optical materials Technical Note
Precision Bi-Convex Lens Surfaces
Our precision UV Fused Silica double-convex lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 20-10 scratch-dig surface quality, and a λ/8 surface irregularity. For more information, refer to the optical surfaces technical note.
1064 nm Laser Line Antireflection V-Coating
Our AR.33 laser line V-coating offers the lowest reflectance at 1064 nm for maximum transmission while maintaining high durability and high damage resistance. Valuable laser energy is efficiently transmitted through the plano-convex lens rather than lost to surface reflection and scattering. The trade off to its superior performance is the minimal laser line wavelength range.
Bi-Convex Lens Shape for Focusing
Bi-Convex lenses are the best choice when the object and image are at equal or near equal distance from the lens. When the object and image distance are equal (1:1 magnification), not only is spherical aberration minimized, but also coma, distortion, and chromatic aberration are identically canceled due to the symmetry. Bi-convex lenses function similarly to plano-convex lenses in that they have a positive focal length, and focus parallel rays of light to a point. Both surface are spherical and have the same radius of curvature, thereby minimizing spherical aberration. As a guideline, bi-convex lenses perform within minimum aberration at conjugate ratios between 5:1 and 1:5. Outside this magnification range, plano-convex lenses are usually more suitable.















