Our AR.14 visible coated achromatic doublet lenses feature minimized spherical aberration and coma at infinite conjugates, yielding minimal focus spot size. Unlike singlet lenses, achromatics have constant focal length independent of aperture and operating wavelength, and have superior off-axis performance.
- 430-700 nm visible multilayer antireflection coating
- Significantly better optical performance than singlet lenses
- Nearly constant focal length across the visible spectrum
- Far superior off-axis performance
- Diameters and focal lengths interchange with our singlet lenses See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC010AR.14Achromatic Doublet Lens, Visible, 6.35 mm, 12.7 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC013AR.14Achromatic Doublet Lens, Visible, 6.35 mm, 19.0 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC016AR.14Achromatic Doublet Lens, Visible, 6.35 mm, 25.4 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC017AR.14Achromatic Doublet Lens, Visible, 6.35 mm, 31.8 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC019AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 19.0 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC022AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 25.4 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC024AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 31.8 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC028AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 50.8 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC031AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 63.5 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC034AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 76.2 mm EFL, 430-700 nm | In Stock |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- TransmissionT>97%
- Surface Quality40-20 scratch-dig
- OrientationSteepest convex surface should face the infinite conjugate
- Design Wavelengths486.1, 546.1, 656.3 nm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.1 mm
- Focal Length Tolerance±2.0%
Features
Achromatic Lenses
An Achromat, or Achromatic lens, is usually made up of multiple optical elements, which can be air-spaced or cemented together. These typically alternate a positive lens of low index material, such as crown glass, and a negative lens of high index material, such as flint glass. The elements are selected and optimized so that dispersion in the positive element is corrected by the negative element, resulting in minimized chromatic aberration at two well-separated wavelengths. Achromats offer a nearly constant focal length across the visible spectrum, providing superior off-axis performance. Doublet lenses offer users many more design options than singlet lenses, which allows for superior performance in visual imaging and laser beam manipulation applications. Our lenses are computer designed, minimizing aberrations and providing a smaller focused spot size. They are offered with multi-layer or single-layer AR coatings. Standard diameters and focal lengths may be interchanged with our singlet lenses. Further, achromats are available in a wide variety of configurations, including positive, negative, triplet, and aspherized. These lenses are produced as doublets or triplets (three elements). The collimated beam should enter or depart from the surface (R1 in drawing) with higher curvature (smaller radius) for optimized performance.
AR.14 Broadband Visible Antireflection Coating
Our AR.14 broadband multilayer antireflection coating markedly improves the transmission efficiency of these lenses by reducing surface reflections over a 430-700 nm wavelength range. This visible AR coating performs effectively for multiple visible wavelengths and tunable lasers eliminating the need for several sets of optics.