
Related Products
Lens Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-2R1.5Lens Adaptor, 2.0 in. Mount to 1.5 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2R1Lens Adaptor, 2.0 in. Mount to 1.0 in. Diameter Lens, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-AS12Aspherical Lens Adapter, KGA Series, M12 x 0.5 Thd. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-AS9Aspherical Lens Adapter, KGA Series, M9 x 0.5 Thd. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Threaded Iris Diaphragms for 1.0 and 2.0 in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-0112SM1SM1 Threaded Iris Diaphragm, Ring-Actuated, 1-12 mm Aperture Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ID-0112SM1GSM1 Threaded Iris Diaphragm, Ring-Actuated, Graduated, 1-12 mm Aperture Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ID-0125SM2SM2 Threaded Iris Diaphragm, Ring-Actuated, 1-25 mm Aperture Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Spanner Wrenches
These spanner wrenches will work with the A-Line retaining ring installation and removal.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-WRSpanner Wrench, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30M-WRSpanner Wrench, 30 mm LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT15-WRSpanner Wrench, 1.5 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30-WRSpanner Wrench, 3.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Spare Retaining Rings
Compatible with all A-Line Lens Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LT30M-RRRetaining Ring, 28.0 mm, M30.5 X 0.5 Thread | In Stock | ||||
![]() | LT15-RRRetaining Ring, 35.6 mm ID, .535-40 Thread | In Stock | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30-RRRetaining Ring, 71.1 mm ID, 3.035-40 Thread | In Stock |





















