Our high speed free space optical detectors use biased photodetectors for a cost effective diagnostic tools suitable for a variety of high speed applications such as viewing of Q-switched, mode-locked, or rapidly modulated laser signals and picosecond laser alignment.
- Silicon, UV-Silicon, GaAs & InGaAs versions
- Rise times as fast as 25 ps
- Biased by Internal battery or external power source See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-BB-21High Speed Photodetector, 300-1100 nm Battery Biased Silicon Detector, 1.2 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-27High Speed Photodetector, 200-1100 nm UV-Silicon Detector, 118 MHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-30High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-31FC Bulkhead High Speed Photodetector, 1000-1600 nm Battery Biased InGaAs Detector, 2 GHz | In Stock | ||||
![]() | 818-BB-35High Speed Photodetector, 1000-1650 nm Battery Biased InGaAs Detector, 15 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-40High Speed Photodetector, 300-1100 nm Biased Silicon Detector, 25 MHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-45High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-51High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Silicon Free Space Optical Detectors
The 818-BB-21 and -40 consist of free-space, small and large area Silicon detectors, with rise times ranging from 300 ps to 1.5 ns. Each unit, other than the 818-BB-40, includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The 818-BB-40 comes with an external 24 VDC power supply.
UV-Enhanced Silicon Free Space Detector
The 818-BB-27 consists of a silicon detector with an enhanced ultraviolet response, making it well suited for the fourth harmonic Nd:YAG, YLF or Glass Lasers and Excimer Lasers. Additionally, its large active area and fast response time make it an excellent general-purpose biased detector for the 200 to 1100 nm wavelength region. To attain its fast response, this detector comes with a 24 VDC external power supply.
InGaAs Free Space Detectors
The 818-BB-30, -31, and -35 consist of free-space, small and large area InGaAs detectors, with rise times ranging from 300 ps to 1.5 ns for covering the 1000-1600 nm wavelength range. Each unit includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The 818-BB-51 features an extended InGaAs photodetector with a wavelength range of 1475–2100 nm.
GaAs Free Space Detector
The 818-BB-45 high speed optical detector consists of free-space 40 µm diameter GaAs photodetector, with a 30 ps rise time and 12.5 GHz bandwidth. It includes a built-in bias supply consisting of single 3 V lithium cell and a 50 ohm BNC connector output. The batteries are easily replaceable and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries.
Rise Times as Fast as 25 ps
Resources
Literature
Silicon Photodetectors Datasheet(663 kB, PDF)
Manuals
818-BB Non-Amplified High Speed Photodetectors User Manual(722 kB, PDF) Non-amplified Photodetectors User's Manual(788.3 kB, PDF)
Technical Notes
818-BB Battery Installation(1.2 MB, PDF) High Speed Detectors