Show Filters:
Showing 10 of 18 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Quick-Mount, Ball Bearing Stages460A-XManual Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$235
Quick-Mount, Ball Bearing Stages460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$652
Quick-Mount, Ball Bearing Stages460A-XY-LHXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20, Left-Handed
$652
Quick-Mount, Ball Bearing Stages460A-XZXZ Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$824
Quick-Mount, Ball Bearing Stages460A-XYZXYZ Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$954
Quick-Mount, Ball Bearing Stages460A-XYZ-LHXYZ Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20, Left-Handed
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$954
Quick-Mount, Ball Bearing Stages460A-X-MICLinear Stage Bundle, Three 460A-X Linear Stages and SM-13 Micrometers, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$768
Quick-Mount, Ball Bearing Stages460A-XY-MICLinear Stage Bundle, Three 460A-XY Linear Stages and SM-13 Micrometers, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,082
Quick-Mount, Ball Bearing Stages460A-XYZ-MICLinear Stage Bundle, Three 460A-XYZ Linear Stages & SM-13 Micrometers, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,948
Quick-Mount, Ball Bearing StagesM-460A-XManual Linear Stage, Quick-Mount, 13 mm Travel, M6
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$235
Notes:

The basic models do not include actuators; please see specifications for recommended actuators.

Specifications

  • Maximum Stage Travel
    13 mm
  • Centered Normal Load Capacity
    67 N
  • Vertical Axial Load Capacity
    22 N
  • Angular Deviation
    <150 µrad
  • Material
    Aluminum
  • Bearings
    Single-Row Ball Bearings
  • Drive Location
    Center drive

Features

Stainless Steel Ball-Bearings for Smooth Translation

The light-weight aluminum construction translates using stainless steel ball bearings running along opposing pairs of polished stainless steel rods. The stages are also spring loaded against the drive actuator for backlash free motion. For the lower load capacity of the lightweight stage, this offers exceptional straightness of travel over the full 0.5-in. (or 13 mm) travel range, with <150 µrad deviation.

Fast Side Tab Mounting

Most standard stages mount beneath the translating component, requiring proper positioning to expose the mounting through holes. With the 460A Series Quick-Mount Linear Stages, however, convenient external mounting tabs eliminate this need. These stages offer the easiest mounting, regardless of the stage's initial position, for fast implementation into optical systems.

Low Profile Design Fits in Tight Spaces

Both X and XY configurations of these stages have the same minimum profile height of 1 in. to fit easily anywhere. Stainless steel actuator mounts are compatible with either manual or motorized actuators to accommodate your precision needs, sold with (-MIC models) or without actuators included.

Versatile Stage Configurations

Multiple configurations for these stages are available to match your specific requirements: X, XY, XZ and XYZ. The integrated vertical stage and angle bracket is user removable allowing conversion of an XYZ stage to an XY stage, or conversion of an XZ stage to an X stage. XYZ stage is offered with a choice between left-handed and right-handed.

Cost Saving Stage-and-Micrometer Bundles

We offer a special bundle of three (M-)460A-X, (M-)460A-XY, or (M-)460A-XYZ stages with the recommended SM-13 actuators included.  When you purchase the bundle, you get all the SM-13 micrometers for free!

Accessories

Motorized Actuators

Compare Description Drawings, CAD & Specs Avail. Price
LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512
TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086

Manual Actuators

Compare Description Drawings, CAD & Specs Avail. Price
DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741
AJS127-0.5Adjustment Screw, 127 TPI, 12.7 mm Travel, Small Knob, Side Lock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$694
AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234