Borofloat 33 glass broadband mirrors offer durable all dielectric coatings designed for popular applications such as spectroscopy, microscopy, and general laboratory applications.
- RS, avg>99% @ 488-694 nm or 700-950 nm
- Substrate flatness & surface quality λ/2, 40-20 to λ/10, 15-5
- Available in diameter from 12.7 mm to 203.2 mm
- Special high damage threshold all dielectric coating
- Ideal for spectroscopy, microscopy and general lab use
- Cost saving 10-pack available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20BD.1 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20BD.1-PK | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20BD.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20BD.2-PK | |||||
![]() | 07D20BD.1 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07D20BD.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.1-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.2-PK | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
For all cost-saving 10 packs, click here
Square mirror, elliptical mirror, and D-shaped mirror are also available.
Specifications
- Wavelength RangeBD1: 488-694 nm, BD.2: 700-950 nm
- Mirror ShapeRound
- Diameter12.7 mm, 19.05 mm, 25.4 mm, 30.0 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm, 203.2 mm
- MaterialBorofloat 33
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- Damage ThresholdBD.1: 500 W/cm² CW, 3 J/cm² @ 10 ns, 10 Hz, 532 nm
BD.2: 1000 W/cm² CW, 4 J/cm² @ 10 ns, 10 Hz, 800 nm - Cleaning
Features
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
NIR Broadband Dielectric Coating
New Focus 51X0 Broadband Dielectric Coating
The New Focus 51X0 broadband dielectric coating reflects wavelengths between 300 to 320 nm with greater than 97% efficiency, 320 to 420 nm with greater than 98% efficiency, and 420-530 nm with greater than 99% efficiency for s-polarization and p-polarization at 0 - 45° angle of incidence.
Accessories
Cost-Saving 10 Packs
Buy 9 get 1 free when you choose to buy our popular 10 packs.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20BD.1-PKDielectric Mirror Pack, Broadband, 12.7 mm, 488-694 nm, Qty 10 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20BD.2-PKDielectric Mirror Pack, Broadband, 12.7 mm, 700-950 nm, Qty 10 | |||||
![]() | 10D20BD.1-PKDielectric Mirror Pack, Broadband, 25.4 mm, 488-694 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.2-PKDielectric Mirror, Broadband,25.4 mm, 700-950 nm, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mirror and Mount Bundles
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BD2-U100Mirror Mount Bundle, 10D20BD.2 Dielectric Mirror & U100-A2K-NL Mount |

















