Dielectric Mirror Pack, Broadband, 25.4 mm, 488-694 nm, Qty 10

This is a pack of 10 of the very popular Broadband Dielectric Mirror. This mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® 33 substrate. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Resources & Downloads
Other
10D20BD.1-PK RoHS Certificate(264.2 kB, PDF) 10D20BD.1-PK_ROHS2-2021.pdf(279.2 kB, PDF) BD.1 Raw Data.xlsx(89.2 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20HE.1Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20ER.1Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20AL.2UV Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07SD520BD.1Dielectric Mirror, ValuMax, Borofloat, 19.05 mm Square, 488-694 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2K-PKMirror Mount 10 Pack, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Q-PKMirror Mount 10 Pack, 1.0 in., 2 Knob Actuators, M1Q | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-PKMirror Mount, Classic, Center, 1.0 in., 3 Knobs, 10 Pack | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |











